Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Event date: Monday, March 25, 2019 through Thursday, March 28, 2019

Event Details

Location: Albuquerque, NM
Event Duration: Monday, March 25 — Thursday, March 28

Presentation Details

GaN Power Electronic Session
Presented By: Wolfspeed, A Cree Company,
and Jeremy Fisher, Scott Sheppard, Saptharishi Sriram, Jennifer Gao.

Location: Albequerque, New Mexico
Date: Wednesday, March 27th from 3:30am — 5:10pm
Session 29

Please join us for a presentation reporting the results of two fully integrated buck converters using Wolfspeed’s GaN on SiC components at a high switching frequency.

Highly efficient and fast power switches have been demonstrated with GaN HEMT on SiC. With such devices, it's possible to increase the switching rate of a half bridge synchronous buck converter and therefore decrease the value of the inductance of the output filter. However, a higher switching frequency increases the sensitivity of the gate driver connection to the switches. This paper reports two fully integrated buck converters with their gate drivers, using Wolfspeed enhanced/depleted mode GaN on SiC process. With a switching frequency of 10MHz, output powers from 10W to 30W have been delivered with a switcher efficiency ranging from 90% to 95%, and an overall efficiency of 87% to 95%, under an input voltage of 28V. The size of the circuits is less than 5.2mm2.