Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 400W (P3dB)
Application Telecom
Typical Power (Average) 50 W
Power Gain 13 dB
Operating Voltage 48 V
Frequency 3.3 - 3.9 GHz
Package Type Earless
Efficiency 40%
Technology GaN

High Power RF GaN on SiC HEMT 400 W, 48 V, 3400 – 3600 MHz

SKU: GTRA364002FC-V1


The GTRA364002FC is a 400-watt (PSAT) GaN on SiC high electron mobility transistor (HEMT) designed for use in multi-standard cellular power amplifier applications. It features input matching, high efficiency, and a thermally-enhanced package with earless flange.

Features

  • GaN on SiC HEMT technology
  • Input Matched
  • Asymmetrical Doherty design
    • Main: P3dB = 170 W Typ
    • Peak: P3dB = 230 W Typ
  • Typical Pulsed CW performance, 3400 to 3600 MHz, 48 V, combined outputs, Doherty @ P3dB, 10 μs, 10% duty cycle
    • Output power = 400 W
    • Efficiency = 60 %
    • Gain = 14 dB
  • Capable of handling 10:1 VSWR @ 48 V, 50 W (WCDMA) output power
  • Low thermal resistance
  • Pb-free and RoHS compliant

Documents