Features
Typical Pulsed CW performance, 960 MHz, 48 V, 10 μs pulse width, 10% duty cycle, combined outputs
- Output power at P4dB = 900 W
- Efficiency at P4dB = 73%
Product SKU | Buy Online | Data Sheet | Recommended For New Design? | Technology | Frequency Min | Frequency Max | P3dB Output Power | Gain | Efficiency | Operating Voltage | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|
GTRB097152FC-V1 | Yes | GaN on SiC | 0.758 GHz | 0.96 GHz | 450 W | 18 dB | 59% | 48 V | Earless |
Typical Pulsed CW performance, 960 MHz, 48 V, 10 μs pulse width, 10% duty cycle, combined outputs
Document Type | Document Name |
---|---|
Application Notes | |
Product Catalog | |
Sales Sheets & Flyers | |
Sales Terms |