Features
- Typical Pulsed CW performance, 2020 MHz, 48 V, 10 μs pulse width, 10% duty cycle, combined outputs
- Output power at P3dB = 350 W
- Efficiency at P3dB = 65%
- Human Body Model Class 1C (per ANSI/ESDA/JEDEC JS-001)
- Pb-free and RoHS compliant
Product SKU | Buy Online | Data Sheet | Recommended For New Design? | Technology | Frequency Min | Frequency Max | P3dB Output Power | Gain | Efficiency | Operating Voltage | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|
GTRB204402FC/1-V1 | Yes | GaN on SiC | 1.93 GHz | 2.02 GHz | 350 W | 16.3 dB | 58% | 48 V | Earless |
Document Type | Document Name |
---|---|
Application Notes | |
Product Catalog | |
Sales Sheets & Flyers | |
Sales Terms |