Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart

GTRB206002FC/1-V1

Product shot of Wolfspeed's RF earless flange H-37248C-4 package.
High Power RF GaN on SiC HEMT 500 W, 48 V, 1930 – 2020 MHz
The GTRB206002FC/1 is a 500-watt (P3dB) GaN on SiC high electron mobility transistor (HEMT) designed for use in multi-standard cellular power amplifier applications. It features high efficiency, and a thermally-enhanced package with earless flange.

Products

GTRB206002FC/1-V1

No filters selected, showing all 1 products

GTRB206002FC/1-V1

Product SKU
Buy Online
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
P3dB Output Power
Gain
Efficiency
Operating Voltage
Package Type
GTRB206002FC/1-V1
Yes
GaN on SiC
1.93 GHz
2.02 GHz
500 W
14.8 dB
53%
48 V
Earless
Features
  • GaN on SiC HEMT technology
  • Typical Pulsed CW performance, 2020 MHz, 48 V, 10 μs pulse width, 10% duty cycle, combined outputs
    • Output power at P3dB = 500 W
    • Efficiency at P3dB = 63%
  • Human Body Model Class 1B (per ANSI/ESDA/JEDEC JS-001)
  • Pb-free and RoHS compliant

Documents, Tools & Support

Documents

Document Type
Document Name
Application Notes
Product Catalog
Sales Sheets & Flyers
Sales Terms
Buy OnlineFind a Distributor

Knowledge Center

View All
RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Instagram
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.