Skip to Main Content
Contact
浏览产品 (中文)

GTRB224402FC-V1

Product shot of Wolfspeed's RF earless flange H-37248C-4 package.
High Power RF GaN on SiC HEMT 400 W, 48 V, 2110 – 2200 MHz

The GTRB224402FC is a 400-watt (P3dB) GaN on SiC high electron mobility transistor (HEMT) designed for use in multi-standard cellular power amplifier applications. It features high efficiency, and a thermally-enhanced package with earless flange.

Products

GTRB224402FC-V1

No filters selected, showing all 1 products

GTRB224402FC-V1

Product SKU
Buy Online
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
P3dB Output Power
Gain
Efficiency
Operating Voltage
Package Type
GTRB224402FC-V1
Yes
GaN on SiC
2.11 GHz
2.2 GHz
400 W
15.5 dB
55%
48 V
Earless
Features
  • GaN on SiC HEMT technology
  • Typical Pulsed CW performance, 2200 MHz, 48 V, 10 μs pulse width, 10% duty cycle, combined outputs
    • Output power at P3dB = 400 W
    • Efficiency at P3dB = 65%
  • Human Body Model Class 1C (per ANSI/ESDA/JEDEC JS-001)
  • Pb-free and RoHS compliant

Documents, Tools & Support

Documents

Apply Filters
Document Type
Document Name
Application Notes
Product Catalog
Sales Terms
Need information?
Buy Online
Find a Distributor
Stay Informed

Knowledge Center

View All
RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.