Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 890W (P3dB)
Application Avionics
Power Gain 20 dB
Operating Voltage 50 V
Frequency 0.96 - 1.215 GHz
Package Type Bolt Down
Efficiency 70%
Technology GaN

High Power RF GaN on SiC HEMT 700 W, 50 V, 960 – 1215 MHz

SKU: GTVA107001EFC-V1


The GTVA107001EC is a 700-watt GaN on SiC high electron mobility transistor (HEMT) for use in the 960 to 1215 MHz frequecy band. It features input matching, high efficiency, and thermally-enhanced packages, with bolt-down flange.

Features

  • GaN on SiC HEMT technology
  • Input matched
  • Typical pulsed CW performance (class AB), 1030 MHz, 50 V, 128 µs pulse width, 10% duty cycle
    • Output power P3dB = 890 W
    • Drain efficiency = 75%
    • Gain = 18 dB
  • Capable of withstanding a 10:1 load mismatch (all phase angles at 700 W peak power under pulse conditions: 50 V, 100 mA IDQ,128 μs pulse width, 10% duty cycle
  • Human Body Model Class IC (per ANSI/ESDA/JEDEC JS-001)
  • Pb-free and RoHS-compliant

Documents