Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 600W
Application Radar
Power Gain 20 dB
Operating Voltage 50 V
Frequency 1.2 - 1.4 GHz
Package Type Bolt Down / Earless
Efficiency 63%
Technology GaN on SiC

High Power RF GaN on SiC HEMT, 600W, 50V, 1200MHz to 1400MHz

SKU: GTVA126001EFC-V1


The GTVA126001EC and GTVA126001FC are 600-watt GaN on SiC high electron mobility transistors (HEMT) for use in the 1200 to 1400 MHz frequecy band. They feature input matching, high efficiency, and thermally-enhanced packages.

Features

  • GaN on SiC HEMT technology
  • Input matched
  • Typical pulsed CW performance (class AB), 1200 MHz, 50 V, 300 μs pulse width, 10% duty cycle
    • Output power P3dB = 600 W
    • Drain efficiency = 65%
    • Gain = 18 dB
  • Capable of withstanding a 10:1 load mismatch (all phase angles) at 600 W peak power under pulsed conditions: 300 μs pulse width, 10% duty cycle, VDD = 50 V, IDQ = 100 mA
  • Pb-free and RoHS compliant

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us