Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 500W
Application Radar
Power Gain 13 dB
Operating Voltage 50 V
Frequency 2.9 - 3.5 GHz
Package Type Bolt Down
Efficiency 65%
Technology GaN on SiC

High Power RF GaN on SiC HEMT
500 W, 50 V, 2.9 to 3.5 GHz

SKU: GTVA355001


The GTVA355001EC is a 500-watt GaN on SiC high electron mobility transistor (HEMT) for use in the 2.9 to 3.5 GHz frequency band. It features input and output matching, high efficiency, and a thermally-enhanced package.

Features

  • GaN on SiC HEMT technology
  • Broadband internal input and output matching
  • Typical pulsed CW performance, single side, 3500 MHz, 50 V, 300 μs pulse width, 10% duty cycle
    • Output power at P3dB = 500 W
    • Drain efficiency = 65%
    • Gain = 13 dB
  • Pb-free and RoHS compliant

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us