Integrated Expertise Delivers the Best GaN Solutions for X-Band PAs
Gallium nitride is the undisputed technology for achieving high-efficiency operation in high-frequency applications, such as those at X-band (8–12 GHz). But device selection for X-band applications doesn’t end with choosing the material technology, because turning the bulk material characteristics into high-performance GaN on SiC devices is quite another matter.
Continue Reading
Technical Articles