Contact
中文
Motors & Motion

Enabling Industrial Motor Drive and Motion with Silicon Carbide

Mar 17, 2022
Share on FacebookShare on TwitterShare on LinkedInShare in an email
Home
Enabling Industrial Motor Drive and Motion with Silicon Carbide

Silicon Carbide offers well-known performance advantages for applications like automotive drivetrains, automotive charging, and high-frequency–based systems, yet markets such as industrial motor and motion linger as a silicon stronghold.

With the overarching urgency for higher-efficiency motor systems as well as the need for flexibility in scaling power-conversion thermal systems, the system-level advantages of Silicon Carbide make a significant and timely argument for its adoption.

In this webinar, we'll discuss:

  • Approaches to circuit architectures using Silicon Carbide
  • Scalability from discrete to modules
  • Design and market trends for motors and motion
Technical Support
Power Applications Forum
Sales Support
Stay Informed
SpeedFit Design Simulator

More Articles

View All
Power
|
Power Modules

Introducing EAB450M12XM3: Wolfspeed’s first Automotive-Qualified Silicon Carbide Power Module

Wolfspeed’s auto qualified EAB450M12XM3 power module maximizes the benefits of Silicon Carbide. At half the weight and volume of a standard 62 mm module, the XM3 enables high efficiency and high power density in the most demanding automotive applications.
Continue Reading 
 Technical Articles

In The Studio: The History, Transition and Trends of Silicon Carbide

Join Wolfspeed’s Guy Moxey and special guest Bodo Arlt, founder of Bodo’s Power Systems, at PCIM as they discuss the history of silicon, the big milestones bringing us to today’s breakthrough markets enabled by Silicon Carbide, and the future being all about wide bandgap semiconductors.
View Now 
In The Studio
Wolfspeed Logo
FacebookTwitterLinkedInYouTube
  • Contact
  • Where to Buy
  • Document Library
  • Knowledge Center
  • News
  • Events
  • Privacy Policy
  • Terms of Use
Copyright © 2022 Wolfspeed, Inc.