Skip to Main Content
Contact
浏览产品 (中文)
MOSFETs

Wolfspeed C3M™ 650 V MOSFETs Push Silicon Carbide Advantages in Power Applications

Jun 07, 2022
  • Share on Facebook
  • Share on Twitter
  • Share on LinkedIn
  • Share in an email

Featured Products

650 V Discrete Silicon Carbide MOSFETs

Learn More

650 V Discrete Silicon Carbide MOSFETs

650 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
RDS(ON) at 25°C
Generation
Current Rating
Gate Charge Total
Output Capacitance
Total Power Dissipation (PTOT)
Maximum Junction Temperature
Package
Recommended For New Design?
Qualification
C3M0015065D
650 V
15 mΩ
Gen 3
120 A
188 nC
289 pF
416 W
175 °C
TO-247-3
Yes
Industrial
650 V
15 mΩ
Gen 3
120 A
188 nC
289 pF
416 W
175 °C
TO-247-4
Yes
Industrial
650 V
25 mΩ
Gen 3
97 A
108 nC
178 pF
325 W
175 °C
TO-247-3
Yes
Industrial
650 V
25 mΩ
Gen 3
97 A
112 nC
178 pF
326 W
175 °C
TO-247-4
Yes
Industrial
650 V
25 mΩ
Gen 3
80 A
109 nC
178 pF
271 W
150 °C
TO-263-7
Yes
Industrial
650 V
45 mΩ
Gen 3
47 A
61 nC
101 pF
147 W
150 °C
TO-263-7
Yes
Industrial
650 V
45 mΩ
Gen 3
49 A
63 nC
101 pF
176 W
175 °C
TO-247-3
Yes
Industrial
650 V
45 mΩ
Gen 3
49 A
63 nC
101 pF
176 W
175 °C
TO-247-4
Yes
Industrial
C3M0045065L
New
650 V
45 mΩ
Gen 3
49 A
59 nC
101 pF
164 W
175 °C
TOLL
Yes
Industrial
650 V
60 mΩ
Gen 3
29 A
46 nC
80 pF
150 W
175 °C
TO-247-3
Yes
Industrial
650 V
60 mΩ
Gen 3
37 A
46 nC
80 pF
150 W
175 °C
TO-247-4
Yes
Industrial
650 V
60 mΩ
Gen 3
36 A
46 nC
80 pF
136 W
175 °C
TO-263-7
Yes
Industrial
650 V
60 mΩ
Gen 3
39 A
46 nC
72 pF
131 W
175 °C
TOLL
Yes
Industrial
650 V
120 mΩ
Gen 3
22 A
28 nC
45 pF
98 W
175 °C
TO-247-3
Yes
Industrial
650 V
120 mΩ
Gen 3
21 A
26 nC
45 pF
86 W
175 °C
TO-263-7
Yes
Industrial
650 V
120 mΩ
Gen 3
22 A
28 nC
45 pF
98 W
175 °C
TO-247-4
Yes
Industrial
650 V
120 mΩ
Gen 3
21 A
26 nC
45 pF
86 W
175 °C
TOLL
Yes
Industrial
Technical Support
Power Applications Forum
Sales Support
Stay Informed
SpeedFit Design Simulator

More Articles

View All
Power
|
SpeedVal Kit

SpeedVal Kit™ Platform Eases Evaluation with Modular Approach

Speed the transition from silicon to Silicon Carbide with the SpeedVal Kit, the industry’s first modular Silicon Carbide evaluation platform providing a flexible set of building blocks for in-circuit evaluation of Wolfspeed Silicon Carbide MOSFETs.
Continue Reading 
 Technical Articles

In The Studio: Decarbonization of Technologies

Climate change is accelerating the decarbonization of technology, especially technology supporting mobility. Join Guy Moxey and Ralf Higgelke, Technical Editor with WEKA Fachmedien, as they explore the changes occurring in the European automotive scene, and the Silicon Carbide technological advances driving them.
Coming Soon 
 In The Studio

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.