Browse our portfolio of companion gate driver evaluation boards. These boards help you quickly evaluate our silicon carbide product functionality with recommended gate drivers from industry leading manufacturers. All design files available are complimentary, so that you can modify as-needed to fit your specific design requirement and get to market quicker.
Power electronics devices are almost never working at maximum of their capabilities because of safety, reliability but even application mission profile. Our experts will demonstrate how Wolfspeed's free SpeedFit simulation tool is the perfect starting point before moving to accurate LTSpice simulations.
In this video, we’ll walk you through the press-in and press-out process for Wolfspeed WolfPACK™ silicon carbide power modules, which are available with and without pre-applied thermal interface material (TIM).
Data center cooling systems account for 20-45% of power consumed by data centers. The efficiency of these cooling systems can be improved with silicon carbide leading to up to 50% reduction in system losses.