Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon

Wolfspeed Introduces Next-Gen SiC Diode for Renewable Energy, Electric Vehicle Applications

1/15/2019

1700V Schottky Diode Joins Family of 1700V MOSFETs Optimized For High Voltage, High Power Environments

Wolfspeed, A Cree Company, has introduced the 5th generation (C5D) 1700V SiC Schottky diode, which is optimized for renewable energy, industrial power and electric vehicle charging applications including solar power and wind turbine inverters, off-board chargers and uninterruptible power supply (UPS). The 1700V C5D is commercially available in both bare die and package formats, providing designers with a versatile portfolio that can be utilized in diverse settings. It joins the current line of 1700V MOSFETs, which feature an optimized TO-247-4 Plus package that provides extra electrical isolation suitable for high-pollution environments.

Wolfspeed’s new Schottky diodes feature essentially no switching losses due to nearly zero reverse recovery and the industry’s lowest forward voltage drop. This generates higher efficiencies and systems that are smaller, cooler, faster and lower cost than possible with silicon (Si) bipolar devices. The C5D product family combines these features with the new TO-247-2 package option, making it ideal for high-pollution environments such as off-board battery chargers and solar inverters that require high power and voltage.

The C5D is a direct drop in replacement of Wolfspeed’s 3rd generation 1700V product. In addition, the family boasts the industry’s largest range of current ratings at this voltage:

5A, 10A, 25A, 50A, giving designers maximum flexibility in incorporating the C5D series into their designs.

“At Wolfspeed, our goal is to enable our customers to create innovative and ground-breaking  designs that are enabled by silicon carbide,” said Jay Cameron, Wolfspeed’s General Manager of the power business. “The launch of the C5D offers our customers the ability to achieve higher efficiency and better overall system performance.”

For more information, visit the Wolfspeed website to access datasheets, design tools and more.

Cree® and Wolfspeed® are registered trademarks Cree, Inc.