Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Location: Nuremberg, Germany
Event date: Sunday, June 3, 2018 through Wednesday, June 6, 2018

Wolfspeed: Powering the path to an electric future at PCIM 2018.

Wolfspeed is driving the discussions about the latest SiC innovations at PCIM. Come join the conversation at our presentations.

Wolfspeed's SiC Power products deliver industry-leading efficiency and system cost savings for the EV and alternative energy markets. But don't take our word for it - see for yourself. Join us in Booth 9-242 for these live demos.

Presentations

Sunday 3 JuneSeminar 3: Wide Band Gap (WBG) Power Devices, Characterisation, Simulation and Testing
Time: 14:00-17:30
Venue: Arvena Park Hotel Nuremberg, Gorlitzer Str. 51, 90473 Nuremberg 

Tuesday 5 JuneExhibitor Presentation: Wolfspeed Introduces the Industry's Lowest On-Resistance and Lowest Switching Losses at 1200V
Time: 10:00
Venue: Exhibitor Forum Hall 7, Booth 507

Oral Presentation: New SiC 1200V Power MOSFET & Compact 3.25 mOhm, 41mm Power Module for Industrial Applications
Time: 11:00
Venue: Room München 1

Podium Discussion: SiC - Devices for the Future Design
Featuring John Palmour, Wolfspeed - A Cree Company
Time: 13:30-14:30
Venue: Hall 6, Booth 155

Poster/Dialogue Sessions: Current Sharing During Unipolar and Bipolar Operation of SiC JBS Diodes
Time: 15:15-17:30
Venue: Foyer Ground Floor Entrance NCC Mitte

Poster/Dialogue Sessions: Analog Based High Efficiency 2KW Totem Pole PFC Converter Using Surface Mount SIC MOSFET's
Time: 15:15-17:30
Venue: Foyer Ground Floor Entrance NCC Mitte

Wednesday 6 JunePoster/Dialogue Sessions: Reliability Testing of SiC JBS Diodes for Harsh Environment Operation
Time: 15:15-17:30
Venue: Foyer Ground Floor Entrance NCC Mitte

Poster/Dialogue Sessions: 650 V Silicon Carbide MOSFETs in Bridgeless Totem-Pole PFC Design achieves high efficiency (80+ Titanium) whilst simplifying design complexity and reducing cost
Time: 15:15-17:30
Venue: Foyer Ground Floor Entrance NCC Mitte

Live Demos

Come to Booth 9-242 to talk with our engineers and see our products in action.

6.6kW Bi-Directional On-Board ChargerWolfspeed's 6.6kW Bi-directional OBC targets high-efficiency, high-power-density, onboard charger applications.

Applications include:

  • Vehicle Battery Chargers (V2G)
  • Grid-Tied Distributed Generation
  • Energy Storage

Download demo summary here

20kW AFE and DC/DC ConvertersThis 20kW AFE and DC/DC Converters are designed to demonstrate how Wolfspeed C3MTM SiC MOSFETs in new low-inductance packaging can cut losses and simplify designs.

Applications include:

  • Vehicle battery chargers (V2G)
  • Grid-tied distributed generation
  • UPS and energy storage

Download demo summary here

60kW SiC Boost ConverterThe 60kW SiC Boost Converter demo showcases the new Wolfspeed C3M SiC MOSFET and isolated discrete gate driver.

Applications include:

  • Solar
  • UPS battery charge/discharge circuit
  • Energy storage

Download demo summary here

3.3kV SiC Half-Bridge Power ModuleWolfspeed's new award-winning XHV-7 is a 3.3kV SiC half-bridge power module that offers ultra-low loss, ultra-fast switching operation and housing that is suitable for up to 6.5 kV rated MOSFETs.

Applications include:

  • Electric rail / traction drives
  • Solid-state transformers
  • Medium-voltage industrial drives
  • Solid-state circuit breakers
  • Smart Grid / grid-tied distributed generation
  • Fast EV charging
  • Energy storage systems

Download demo summary here

And don't miss our 15W Flyback Auxiliary Power Supply Board demo in the Richardson RFPD booth (Stand 6-333)

Wolfspeed introduces a wide input voltage range (300 VDC-1200 VDC) 15W flyback auxiliary power supply board featuring exceptional efficiency of 85% in a smaller form factor.

Applications include:

  • Solar
  • Traction
  • Power System
  • Energy Storage

Download demo summary here