| | | DC to DC | Buck | | Discrete | TO-247-4 | | Texas Instruments | |
| 15 W Flyback Auxiliary Power Supply | | DC to DC | Flyback | 0.015kW | Discrete | TO-263-7 | | Wolfspeed | |
| 2.2 kW Bridgeless Totem-Pole PFC | | AC to DC | Totem-Pole PFC | 2.2kW | Discrete | TO-247-3, TO-263-7 | | Wolfspeed | |
| 3.6 kW Bridgeless Totem-Pole PFC with Synchronous SiC MOSFETs | | AC to DC | Totem-Pole PFC | 3.6kW | Discrete | TOLL, TO-247-3 | | Wolfspeed | |
| 5 kW Boost and Pure Sine Wave Inverter | | DC to DC, DC to AC | Boost, Full Bridge Single Phase Inverter | 5kW | Discrete | TO-247-4, TO-247-3 | | Telcodium | |
| 6.6 kW High Frequency LLC | | DC to DC | LLC | 6.6kW | Discrete | TO-247-3 | | Wolfspeed | |
| | | AC to DC | Interleaved Totem-Pole PFC | 6.6kW | Discrete | TO-247-3, TO-247-4 | | Texas Instruments | |
| 6.6 kW Bi-Directional Totem-Pole PFC and CLLC, High Efficiency | | AC to DC, DC to DC | Totem-Pole PFC and CLLC | 6.6kW | Discrete | TO-247-4 | | Wolfspeed | |
| 6.6 kW Bi-Directional CLLLC | | DC to DC | CLLLC | 6.6kW | Discrete | TO-247-4 | | Texas Instruments | |
| 6.6 kW Bi-Directional Totem-Pole PFC and CLLC, High Power Density | | AC to DC, DC to DC | Totem-Pole PFC and CLLC | 6.6kW | Discrete | TO-247-4, TO-247-3 | | Wolfspeed | |
| 7.5 kW FM3 Three-Phase Motor Drive | | AC to DC, DC to AC | Passive Rectifier and Three-Phase, 2-Level | 7.5kW | Module | FM3 | | Wolfspeed | |
| 10 kW Phase Shift DAB | | DC to DC | DAB (Dual Active Bridge) | 10kW | Discrete | TO-247-4 | | Texas Instruments | |
| 11 kW High Efficiency Three-Phase Motor Drive Inverter | | DC to AC | Three-Phase, 2-Level | 11kW | Discrete | TO-247-4, TO-263-7 | | Wolfspeed | |
| 20 kW High Efficiency Three-Phase Motor Drive Inverter | | DC to AC | Three-Phase, 2-Level | 20kW | Discrete | TO-247-4, TO-263-7 | | Wolfspeed | |
| 22 kW Bi-Directional CLLC | | DC to DC | CLLC | 22kW | Discrete | TO-247-4 | | Wolfspeed | |
| 22 kW Bi-Directional Active Front End (AFE) | | AC to DC | Three-Phase, 2-Level | 22kW | Discrete | TO-247-4 | | Wolfspeed | |
| 25 kW FM3 Three-Phase Inverter | | DC to AC | Three-Phase, 2-Level | 25kW | Module | FM3 | | Wolfspeed | |
| 30 kW Interleaved LLC | | DC to DC | LLC (3 Phase) | 30kW | Discrete | TO-247-4, TO-220-2, TO-247-3 | | Wolfspeed | |
| 60 kW Interleaved LLC Converter | | DC to DC | LLC (3 Phase) | 60kW | Discrete | TO-247-4 | | Wolfspeed | |
| 60 kW Interleaved Boost Converter | | DC to DC | Boost - Asynchronous | 60kW | Discrete | TO-247-4 | | Wolfspeed | |
| 200 kW XM3 Three-Phase Inverter | | DC to AC | Three-Phase, 2-Level | 200kW | Module | XM3 | | Wolfspeed | |
| 250 kW XM3 Three-Phase Inverter | | DC to AC | Three-Phase, 2-Level | 250kW | Module | XM3 | | Wolfspeed | |
| 300 kW Three-Phase Traction Inverter | | DC to AC | Three-Phase, 2-Level | 300kW | Module | XM3 | | Wolfspeed, Analog Devices, & Silicon Mobility | |
| 300 kW Three-Phase Traction Inverter | | DC to AC | Three-Phase, 2-Level | 300kW | Module | XM3 | | Texas Instruments | |
| 300 kW XM3 Three-Phase Inverter | | DC to AC | Three-Phase, 2-Level | 300kW | Module | XM3 | | Wolfspeed | |
| 600 kW XM3 High Performance Dual Three-Phase Inverter | | DC to AC | Dual Three-Phase, 2-Level | 600kW | Module | XM3 | | Wolfspeed | |