Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Blocking Voltage 900 V
Current Rating at 25°C 36 A
Rds(on) at 25°C 65 mΩ
Package Bare Die
Gate charge total 35 nC
Reverse-Recovery Charge (Qrr) 310 nC
Output Capacitance 60 pF
Reverse-Recover Time (Trr) 14 ns

Silicon Carbide Power MOSFET
C3M Planar MOSFET Technology
N-Channel Enhancement Mode

SKU: CPM3-0900-0065B


Wolfspeed introduces its latest C3MTM SiC MOSFET technology in die form. This new device is capable of 900V blocking voltage across the entire operating temperature range, thereby greatly reducing derating requirements. C3M MOSFET die can be configured in parallel to achieve higher current handling capability or can be connected in series to achieve higher blocking capability. Unlike silicon MOSFETs, Wolfspeed C3M SiC MOSFETs include a fast intrinsic diode with low reverse recovery (Qrr) – eliminating the need for external anti-parallel diodes. Unlike silicon IGBTs, they include avalanche capability and enable operation at higher switching frequencies, which shrinks the size of the resonant tank elements and decreases overall size, weight, and cost of the system.  

Download our LTspice ModelsBuy Now or Request More Information

See our complete list of reference designs for examples of popular topologies commonly used with SiC today. Download our LTspice or PLECS models or try our SpeedFit design simulator.

Features

• Minimum of 900V Vbr across entire operating temperature range (Reduce or eliminate derating)
• High-speed switching with low output capacitance
• High blocking voltage with low RDS(on)
• Avalanche ruggedness
• Fast intrinsic diode with low reverse recovery (Qrr)
• Easy to parallel and simple to drive

Documents