Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Blocking Voltage 1200 V
Current Rating at 25°C 149 A
Rds(on) at 25°C 13 mΩ
Package Bare Die
Gate charge total 260 nC
Maximum junction temperature 175 ºC
Reverse-Recovery Charge (Qrr) 1800 nC
Reverse-Recover Time (Trr) 43 ns

Silicon Carbide Power MOSFET
C3M Planar MOSFET Technology
N-Channel Enhancement Mode

SKU: CPM3-1200V-0013A


This new device achieves a remarkable 13mΩ Rds(on) and is capable of 1200V blocking voltage across the entire operating temperature range thereby greatly reducing derating requirements. It can be applied in automotive drive-trains, motor drives, solid-state circuit breakers and resonant topologies.

Features

  • C3M SiC MOSFET technlogy
  • High blocking voltage with low RDS(on)
  • Easy to parallel and simple to drive
  • Resistant to latch-up
  • High gate resistance for drivers

Documents