Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart

Discrete Silicon Carbide MOSFETs

Wolfspeed Silicon Carbide (SiC) MOSFETs enable higher switching frequencies and reduce the size of components like inductors, capacitors, filters & transformers. Our Silicon Carbide MOSFETs replace silicon devices to enable lower switching and conduction losses with higher blocking voltages and avalanche capability. We established a new benchmark for energy-efficient power switches when we created the industry's first fully-qualified Silicon Carbide MOSFET in 2011, and we have been perfecting the technology ever since.
  • English
  • 简体中文
  • 繁體中文

Products

Discrete Silicon Carbide MOSFETs

No filters selected, showing all 83 products

Discrete Silicon Carbide MOSFETs - Filter By

Discrete Silicon Carbide MOSFETs
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
C3M0015065D
650 V
15 mΩ
120 A
175 °C
TO-247-3
Yes
Industrial
650 V
15 mΩ
120 A
175 °C
TO-247-4
Yes
Industrial
650 V
25 mΩ
77 A
175 °C
TOLL
Yes
Industrial
650 V
25 mΩ
80 A
175 °C
TO-263-7
Yes
Industrial
650 V
25 mΩ
97 A
175 °C
TO-247-3
Yes
Industrial
650 V
25 mΩ
97 A
175 °C
TO-247-4
Yes
Industrial
650 V
45 mΩ
46 A
175 °C
TO-247-4
Yes
Automotive
650 V
45 mΩ
49 A
175 °C
TOLL
Yes
Industrial
650 V
45 mΩ
47 A
175 °C
TO-263-7
Yes
Industrial
650 V
45 mΩ
49 A
175 °C
TO-247-3
Yes
Industrial
650 V
45 mΩ
49 A
175 °C
TO-247-4
Yes
Industrial
650 V
60 mΩ
37 A
175 °C
TO-247-3
Yes
Automotive
650 V
60 mΩ
37 A
175 °C
TO-247-4
Yes
Automotive
650 V
60 mΩ
39 A
175 °C
TOLL
Yes
Industrial
650 V
60 mΩ
29 A
175 °C
TO-247-3
Yes
Industrial
650 V
60 mΩ
36 A
175 °C
TO-263-7
Yes
Industrial
650 V
60 mΩ
37 A
175 °C
TO-247-4
Yes
Industrial
650 V
120 mΩ
21 A
175 °C
TOLL
Yes
Industrial
650 V
120 mΩ
22 A
175 °C
TO-247-3
Yes
Industrial
650 V
120 mΩ
21 A
175 °C
TO-263-7
Yes
Industrial
650 V
120 mΩ
22 A
175 °C
TO-247-4
Yes
Industrial
750 V
15 mΩ
156 A
175 °C
TO-263-7
Yes
Automotive
750 V
15 mΩ
128 A
175 °C
TO-263-7
Yes
Automotive
750 V
25 mΩ
84 A
175 °C
TO-263-7
Yes
Automotive
750 V
25 mΩ
80 A
175 °C
TO-263-7
Yes
Automotive
750 V
45 mΩ
46 A
175 °C
TO-263-7
Yes
Automotive
750 V
45 mΩ
42 A
175 °C
TO-263-7
Yes
Automotive
750 V
60 mΩ
36 A
175 °C
TO-263-7
Yes
Automotive
750 V
60 mΩ
35 A
175 °C
TO-263-7
Yes
Automotive
900 V
30 mΩ
63 A
150 °C
TO-247-4
Yes
Industrial
900 V
65 mΩ
36 A
150 °C
TO-247-3
Yes
Industrial
900 V
65 mΩ
35 A
150 °C
TO-263-7
Yes
Industrial
900 V
120 mΩ
22 A
150 °C
TO-263-7
Yes
Automotive
900 V
120 mΩ
22 A
150 °C
TO-263-7
Yes
Industrial
900 V
120 mΩ
23 A
150 °C
TO-247-3
Yes
Industrial
900 V
280 mΩ
11.5 A
150 °C
TO-263-7
Yes
Industrial
900 V
280 mΩ
11.5 A
150 °C
TO-247-3
Yes
Industrial
1000 V
65 mΩ
35 A
150 °C
TO-263-7
Yes
Industrial
1000 V
65 mΩ
35 A
150 °C
TO-247-4
Yes
Industrial
1000 V
120 mΩ
22 A
150 °C
TO-263-7
Yes
Industrial
1000 V
120 mΩ
22 A
150 °C
TO-247-4
Yes
Industrial
1200 V
13 mΩ
153 A
175 °C
TO-247-4
Yes
Automotive
1200 V
16 mΩ
125 A
175 °C
TO-247-4
Yes
Automotive
1200 V
16 mΩ
115 A
175 °C
TO-247-3
Yes
Industrial
1200 V
16 mΩ
115 A
175 °C
TO-247-4
Yes
Industrial
1200 V
21 mΩ
114 A
175 °C
TO-263-7
Yes
Automotive
1200 V
21 mΩ
104 A
175 °C
TO-247-4
Yes
Automotive
1200 V
21 mΩ
81 A
175 °C
TO-247-3
Yes
Industrial
1200 V
21 mΩ
100 A
175 °C
TO-247-4
Yes
Industrial
1200 V
25 mΩ
63 A
150 °C
TO-247-3
No
Industrial
1200 V
32 mΩ
74 A
175 °C
TO-263-7
Yes
Automotive
1200 V
32 mΩ
67 A
175 °C
TO-247-4
Yes
Automotive
1200 V
32 mΩ
68 A
150 °C
TO-263-7
Yes
Industrial
1200 V
32 mΩ
63 A
175 °C
TO-247-3
Yes
Industrial
1200 V
32 mΩ
63 A
175 °C
TO-247-4
Yes
Industrial
1200 V
40 mΩ
63 A
175 °C
TO-263-7
Yes
Automotive
1200 V
40 mΩ
57 A
175 °C
TO-247-4
Yes
Automotive
1200 V
40 mΩ
64 A
150 °C
TO-263-7
Yes
Industrial
1200 V
40 mΩ
66 A
175 °C
TO-247-3
Yes
Industrial
1200 V
40 mΩ
66 A
175 °C
TO-247-4
Yes
Industrial
1200 V
40 mΩ
60 A
150 °C
TO-247-3
No
Industrial
1200 V
75 mΩ
34 A
175 °C
TO-263-7
Yes
Automotive
1200 V
75 mΩ
32 A
175 °C
TO-247-3
Yes
Industrial
1200 V
75 mΩ
32 A
175 °C
TO-247-4
Yes
Industrial
1200 V
75 mΩ
32 A
175 °C
TO-247-4
Yes
Automotive
1200 V
75 mΩ
32 A
175 °C
TO-247-3
Yes
Automotive
1200 V
75 mΩ
30 A
150 °C
TO-247-3
Yes
Industrial
1200 V
75 mΩ
30 A
150 °C
TO-263-7
Yes
Industrial
1200 V
75 mΩ
32 A
150 °C
TO-247-4
Yes
Industrial
1200 V
80 mΩ
36 A
150 °C
TO-247-3
No
Industrial
1200 V
160 mΩ
18 A
175 °C
TO-263-7
Yes
Automotive
1200 V
160 mΩ
17 A
175 °C
TO-247-3
Yes
Automotive
1200 V
160 mΩ
17 A
175 °C
TO-247-4
Yes
Automotive
1200 V
160 mΩ
17 A
150 °C
TO-263-7
Yes
Industrial
1200 V
160 mΩ
17 A
150 °C
TO-247-3
Yes
Industrial
1200 V
160 mΩ
19 A
150 °C
TO-247-3
No
Industrial
1200 V
320 mΩ
10 A
150 °C
TO-247-3
No
Industrial
1200 V
350 mΩ
7.2 A
150 °C
TO-263-7
Yes
Industrial
1200 V
350 mΩ
7.6 A
150 °C
TO-247-3
Yes
Industrial
1700 V
45 mΩ
75 A
150 °C
TO-247-4 Plus
Yes
Industrial
1700 V
45 mΩ
75 A
150 °C
TO-247-3
Yes
Industrial
1700 V
1000 mΩ
5 A
150 °C
TO-247-3
Yes
Industrial
1700 V
1000 mΩ
5.3 A
150 °C
TO-263-7
Yes
Industrial

Explore The Options
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
10/2022
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
07/2023
Test Report
01/2024
Test Report
03/2022
Product Catalog
02/2024
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Sales Terms
12/2021
Need information?Need information?

Knowledge Center

View All
Design Resources

The Silicon Carbide Landscape and Advantage

Wolfspeed’s silicon carbide expert Guy Moxey kicks of Wolfspeed’s 2024 Designer’s Guide by exploring the proliferation of silicon carbide across applications, including electric vehicles, industrial motor drives and e-mobility, and ways Wolfspeed is meeting growing global demand.
Register Now  Webinars

Silicon Carbide Device Modeling

Learn how designers new to silicon carbide can leverage Wolfspeed’s design support tools to generate models that solve system design challenges. During this session learn which Wolfspeed design tools are best suited to your application.
Register Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.