Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart

Silicon Carbide Power Modules

Wolfspeed is able to offer the benefits of vertical integration from Silicon Carbide (SiC) material to package enabling us to provide leading Silicon Carbide technology throughout the supply chain. The goal of our power modules is to meet each customer's system design requirements with a package that offers best-in-class Silicon Carbide performance. We offer two distinct product categories to serve different customer value propositions: Industry-Standard Footprints and Optimized Footprints.
  • English
  • 简体中文
  • 繁體中文

Products

Silicon Carbide Power Modules

No filters selected, showing all 52 products

Silicon Carbide Power Modules - Filter By

Silicon Carbide Power Modules

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Maximum Junction Temperature
Module Size
Recommended For New Design?
Qualification
View Product
CAB320M17XM3
XM3
Half-Bridge
1700 V
320 A
3.5 mΩ
Gen 3
175 °C
80 x 53 x 19 mm
Yes
Industrial
XM3
Half-Bridge
1200 V
400 A
4 mΩ
Gen 3 MOS
175 °C
80 x 53 x 19 mm
Yes
Industrial
XM3
Half-Bridge
1200 V
425 A
3.2 mΩ
Gen 3 MOS
175 °C
80 x 53 x 19 mm
Yes
Industrial
XM3
Half-Bridge
1200 V
450 A
2.6 mΩ
Gen 3 MOS
175 °C
80 x 53 x 19 mm
Yes
Industrial
XM3
Half-Bridge
1200 V
450 A
2.6 mΩ
Gen 3 MOS
175 °C
80 x 53 x 19 mm
Yes
Automotive
LM
Half-Bridge
3300 V
770 A
2.7 mΩ
Gen 3
175 °C
100 x 144 x 40 mm
Yes
Industrial
HM High Performance 62 mm
Half-Bridge Right GK for Paralleling
1200 V
1.33 mΩ
Gen 3 MOS
175 °C
110 mm x 65 mm x 12.2 mm
Yes
Industrial
HM High Performance 62 mm
Half-Bridge
1700 V
380 A
3.3 mΩ
Gen 3 MOS + Diodes
175 °C
110 mm x 65 mm x 12.2 mm
Yes
Industrial
HM High Performance 62 mm
Half-Bridge
1200 V
480 A
2.29 mΩ
Gen 3 MOS + Diodes
175 °C
110 mm x 65 mm x 12.2 mm
Yes
Industrial
HM High Performance 62 mm
Half-Bridge
1700 V
500 A
2.5 mΩ
Gen 3 MOS
175 °C
110 mm x 65 mm x 12.2 mm
Yes
Industrial
HM High Performance 62 mm
Half-Bridge Rectifier
1700 V
600 A
Gen 6
175 °C
110 mm x 65 mm x 12.2 mm
Yes
Industrial
HM High Performance 62 mm
Half-Bridge Rectifier
1200 V
600 A
Gen 6
175 °C
110 mm x 65 mm x 12.2 mm
Yes
Industrial
HM High Performance 62 mm
Half-Bridge
1700 V
650 A
1.67 mΩ
Gen 3 MOS
175 °C
110 mm x 65 mm x 12.2 mm
Yes
Industrial
HM High Performance 62 mm
Half-Bridge
1200 V
760 A
1.33 mΩ
Gen 3 MOS
175 °C
110 mm x 65 mm x 12.2 mm
Yes
Industrial
GM3
Six-pack (three-phase)
1200 V
50 A
16 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Six-pack (three-phase)
1200 V
50 A
16 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half-Bridge
1200 V
141 A
11 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half-Bridge
1200 V
141 A
11 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half-Bridge
1200 V
160 A
8 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half-Bridge
1200 V
160 A
8 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half Bridge (AlN substrate)
1200 V
181 A
8 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half Bridge (AlN substrate)
1200 V
181 A
8 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half Bridge (AlN substrate)
1200 V
200 A
6 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half-Bridge
1200 V
200 A
6 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half-Bridge
1200 V
200 A
6 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
GM3
Half Bridge (AlN substrate)
1200 V
200 A
6 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
FM3
Six-pack (three-phase)
1200 V
30 A
32 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Six-pack (three-phase)
1200 V
30 A
21 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Six-pack (three-phase)
1200 V
30 A
21 mΩ
Gen 3
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Six-pack (three-phase)
1200 V
30 A
32 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Full-Bridge
1200 V
37 A
32 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Full-Bridge
1200 V
37 A
32 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Full-Bridge
1200 V
48 A
21 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Full-Bridge
1200 V
48 A
21 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Half-Bridge
1200 V
84 A
16 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Half-Bridge
1200 V
84 A
16 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Half-Bridge
1200 V
117 A
11 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Half-Bridge
1200 V
117 A
11 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
62mm
Half-Bridge
1200 V
120 A
13 mΩ
Gen 2 MOS + Diodes
150 °C
106 x 62 x 30 mm
No
Industrial
62mm
Half-Bridge
1200 V
175 A
8 mΩ
Gen 3 MOS + Diodes
150 °C
105 x 62 x 31 mm
Yes
Industrial + HV-H3TRB
62mm
Half-Bridge
1200 V
175 A
8 mΩ
Gen 3 MOS + Diodes
150 °C
105 x 62 x 31 mm
Yes
Industrial
62mm
Half-Bridge
1700 V
225 A
8 mΩ
Gen 2 MOS + Diodes
150 °C
106 x 62 x 30 mm
No
Industrial
62mm
Half-Bridge
1200 V
300 A
4.2 mΩ
Gen 2 MOS + Diodes
150 °C
106 x 62 x 30 mm
No
Industrial
62mm
Half-Bridge
1200 V
300 A
4 mΩ
Gen 3 MOS
175 °C
105 x 62 x 31 mm
No
Industrial + HV-H3TRB
62mm
Half-Bridge
1700 V
310 A
4.29 mΩ
Gen 3 MOS + Diodes
150 °C
105 x 62 x 31 mm
Yes
Industrial + HV-H3TRB
62mm
Half-Bridge
1700 V
310 A
4.29 mΩ
Gen 3 MOS + Diodes
150 °C
105 x 62 x 31 mm
Yes
Industrial
62mm
Half-Bridge
1200 V
350 A
4 mΩ
Gen 3 MOS + Diodes
150 °C
105 x 62 x 31 mm
Yes
Industrial + HV-H3TRB
62mm
Half-Bridge
1200 V
350 A
4 mΩ
Gen 3 MOS + Diodes
150 °C
105 x 62 x 31 mm
Yes
Industrial
62mm
Half-Bridge
1200 V
400 A
3.25 mΩ
Gen 3 MOS
175 °C
105 x 62 x 31 mm
No
Industrial + HV-H3TRB
62mm
Half-Bridge
1200 V
530 A
2.6 mΩ
Gen 3 MOS
150 °C
105 x 62 x 31 mm
Yes
Industrial
62mm
Half-Bridge
1200 V
530 A
2.6 mΩ
Gen 3 MOS + Diodes
150 °C
105 x 62 x 31 mm
Yes
Industrial
62mm
Half-Bridge
1200 V
530 A
2.6 mΩ
Gen 3 MOS + Diodes
150 °C
105 x 62 x 31 mm
Yes
Industrial + HV-H3TRB

Explore The Options
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
03/2024
Application Notes
11/2023
User Guide
12/2023
User Guide
09/2023
User Guide
01/2024
User Guide
10/2023
User Guide
01/2024
User Guide
12/2023
User Guide
01/2024
User Guide
01/2024
User Guide
01/2024
Sales Sheets & Flyers
12/2022
Sales Sheets & Flyers
05/2023
Sales Terms
12/2021
Need information?Need information?

Knowledge Center

View All
Design Resources

Simulate Designing Industrial Motor Drives with SiC using SpeedFit™ Design Simulator

Use the SpeedFit™ Design Simulator to design smaller and quieter industrial motor drive systems including industrial low voltage motor drives, servo drives, and compressors for heat pumps and air conditioners.
View Now  Videos

Low Load Efficiency Simulations with Silicon Carbide

Power electronics devices are almost never working at maximum of their capabilities because of safety, reliability but even application mission profile. Our experts will demonstrate how Wolfspeed's free SpeedFit simulation tool is the perfect starting point before moving to accurate LTSpice simulations.
Register Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.