Continue Reading Technical Articles
Discrete Silicon Carbide Schottky Diodes
Wolfspeed has the broadest portfolio of Silicon Carbide (SiC) Schottky diodes, with more than twelve trillion field hours, lowest FIT rate, and 30+ years of experience in Silicon Carbide, combined with the fastest delivery times. Our diodes feature the MPS (Merged PiN Schottky) design which is more robust and reliable than standard Schottky barrier diodes. Pairing Wolfspeed Silicon Carbide diodes with Silicon Carbide MOSFETs creates a powerful combination of higher efficiency and reduced component pricing when purchased together.
Featured Resources
Design Tools
Technical Support
Featured Application Notes
Products
Discrete Silicon Carbide Schottky Diodes
No filters selected, showing all 94 products
Discrete Silicon Carbide Schottky Diodes - Filter By
Discrete Silicon Carbide Schottky Diodes
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Blocking Voltage | Current Rating | Forward Voltage(VF(type)) | Maximum Continuous Current (IF) | Total Capacitive Charge (QC (typ)) | Total Power Dissipation (PTOT) | Package | Qualification | Recommended For New Design? |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
600 V | 1 A | 1.6 V | 1 A | 3.3 nC | 21.4 W | TO-252-2 | Industrial | Yes | |||||
600 V | 1 A | 1.6 V | 1 A | 3.3 nC | 21.4 W | TO-220-2 | Industrial | Yes | |||||
600 V | 2 A | 1.5 V | 2 A | 5.8 nC | 39.5 W | TO-252-2 | Industrial | Yes | |||||
600 V | 2 A | 1.5 V | 2 A | 4.8 nC | 10.8 W | TO-220-F2 | Industrial | Yes | |||||
600 V | 2 A | 1.5 V | 2 A | 4.8 nC | 39.5 W | TO-220-2 | Industrial | Yes | |||||
600 V | 3 A | 1.5 V | 3 A | 6.7 nC | 53 W | TO-252-2 | Industrial | Yes | |||||
600 V | 3 A | 1.5 V | 3 A | 6.7 nC | 12.5 W | TO-220-F2 | Industrial | Yes | |||||
600 V | 3 A | 1.5 V | 3 A | 6.7 nC | 53 W | TO-220-2 | Industrial | Yes | |||||
600 V | 4 A | 1.5 V | 4 A | 8.5 nC | 75 W | TO-252-2 | Industrial | Yes | |||||
600 V | 4 A | 1.5 V | 4 A | 8.5 nC | 13.1 W | TO-220-F2 | Industrial | Yes | |||||
600 V | 4 A | 1.5 V | 4 A | 8.5 nC | 75 W | TO-220-2 | Industrial | Yes | |||||
600 V | 6 A | 1.5 V | 6 A | 16 nC | 91 W | TO-263-2 | Industrial | Yes | |||||
600 V | 6 A | 1.5 V | 6 A | 16 nC | 17 W | TO-220-F2 | Industrial | Yes | |||||
600 V | 6 A | 1.5 V | 6 A | 16 nC | 79 W | TO-220-2 | Industrial | Yes | |||||
600 V | 8 A | 1.5 V | 8 A | 21 nC per leg | 107 W | TO-263-2 | Industrial | Yes | |||||
600 V | 8 A | 1.5 V | 8 A | 21 nC | 110 W | TO-220-2 | Industrial | Yes | |||||
600 V | 10 A | 1.5 V | 10 A | 25 nC per leg | 136 W | TO-263-2 | Industrial | Yes | |||||
600 V | 10 A | 1.5 V | 10 A | 25 nC | 136 W | TO-220-2 | Industrial | Yes | |||||
600 V | 16 A | 1.5 V per leg | 16 A | 21 nC per leg | 200 W | TO-247-3 | Industrial | Yes | |||||
600 V | 20 A | 1.5 per leg | 20 A | 25 nC per leg | 500 W | TO-247-3 | Industrial | Yes | |||||
650 V | 2 A | 1.5 V | 2 A | 4.8 nC | 39.5 W | TO-252-2 | Industrial | Yes | |||||
650 V | 3 A | 1.5 V | 3 A | 6.7 nC | 53 W | TO-252-2 | Industrial | Yes | |||||
650 V | 4 A | 1.5 V | 4 A | 8.5 nC | 75 W | TO-252-2 | Industrial | Yes | |||||
650 V | 4 A | 1.5 V | 4 A | 10 nC | 52 W | TO-220-2 | Industrial | Yes | |||||
650 V | 4 A | 1.27 V | 4 A | 16 nC | 52 W | TO-252-2 | Industrial | Yes | |||||
650 V | 4 A | 1.27 V | 4 A | 16 nC | 73 W | TO-220-2 | Industrial | Yes | |||||
650 V | 6 A | 1.27 V | 6 A | 23 nC | 69 W | QFN | Industrial | Yes | |||||
650 V | 6 A | 1.27 V | 6 A | 22 nC | 73 W | TO-263-2 | Industrial | Yes | |||||
650 V | 6 A | 1.5 V | 6 A | 15 nC | 100 W | TO-252-2 | Industrial | Yes | |||||
650 V | 6 A | 1.5 V | 6 A | 15 nC | 88 W | TO-220-2 | Industrial | Yes | |||||
650 V | 6 A | 1.27 V | 6 A | 23 nC | 68 W | TO-252-2 | Industrial | Yes | |||||
650 V | 6 A | 1.27 V | 6 A | 23 nC | 73 W | TO-220-2 | Industrial | Yes | |||||
650 V | 6 A | 1.5 V | 6 A | 15 nC | 45.5 W | TO-220 Isolated | Industrial | Yes | |||||
650 V | 8 A | 1.27 V | 8 A | 29 nC | 92 W | QFN | Industrial | Yes | |||||
650 V | 8 A | 1.27 V | 8 A | 29 nC | 92 W | TO-263-2 | Industrial | Yes | |||||
650 V | 8 A | 1.5 V | 8 A | 50 nC | 176 W | TO-263-2 | Automotive | Yes | |||||
650 V | 8 A | 1.5 V | 8 A | 20 nC | 120 W | TO-252-2 | Industrial | Yes | |||||
650 V | 8 A | 1.5 V | 8 A | 20 nC | 107 W | TO-220-2 | Industrial | Yes | |||||
650 V | 8 A | 1.27 V | 8 A | 29 nC | 85 W | TO-252-2 | Industrial | Yes | |||||
650 V | 8 A | 1.27 V | 8 A | 29 nC | 92.6 W | TO-220-2 | Industrial | Yes | |||||
650 V | 8 A | 1.5 V | 8 A | 21 nC | 48 W | TO-220 Isolated | Industrial | Yes | |||||
650 V | 10 A | 1.27 V | 10 A | 34 nC | 119 W | QFN | Industrial | Yes | |||||
650 V | 10 A | 1.27 V | 10 A | 34 nC | 108 W | TO-263-2 | Industrial | Yes | |||||
650 V | 10 A | 1.5 V | 10 A | 24 nC | 150 W | TO-252-2 | Industrial | Yes | |||||
650 V | 10 A | 1.5 V | 10 A | 24 nC | 136.5 W | TO-220-2 | Industrial | Yes | |||||
650 V | 10 A | 1.27 V | 10 A | 34 nC | 99 W | TO-252-2 | Industrial | Yes | |||||
650 V | 10 A | 1.27 V | 10 A | 35 nC | 109 W | TO-220-2 | Industrial | Yes | |||||
650 V | 10 A | 1.5 V | 10 A | 25 nC | 60 W | TO-220 Isolated | Industrial | Yes | |||||
650 V | 12 A | 1.5 V | 12 A | 34 nC | 143 W | TO-220-2 | Industrial | Yes | |||||
C6D16065H New | 650 V | 16 A | 1.3 V | 53 A | 53.4 nC | 138 W | TO-247-2 | Industrial | Yes | ||||
650 V | 16 A | 1.5 V | 16 A | 40 nC | 173 W | TO-247-3 | Industrial | Yes | |||||
650 V | 16 A | 1.5 V per leg | 16 A | 21 nC per leg | 200 W | TO-247-3 | Industrial | Yes | |||||
650 V | 16 A | 1.27 V | 16 A | 29 nC | 100 W | TO-247-3 | Industrial | Yes | |||||
650 V | 16 A | 1.5 V | 16 A | 44 nC | 150 W | TO-220-2 | Industrial | Yes | |||||
C6D20065D1 New | 650 V | 20 A | 1.27 V | 20 A | 63 nC | 163 W | TO-247-3 | Industrial | Yes | ||||
C6D20065G New | 650 V | 20 A | 1.27 V | 20 A | 62 nC | 163 W | TO-263-2 | Industrial | Yes | ||||
C6D20065H New | 650 V | 20 A | 1.27 V | 20 A | 63 nC | 174 W | TO-247-2 | Industrial | Yes | ||||
650 V | 20 A | 1.27 V | 21 A | 62 nC | 166 W | TO-220-2 | Industrial | Yes | |||||
650 V | 20 A | 1.5 V per leg | 20 A | 25 nC per leg | 500 W | TO-247-3 | Industrial | Yes | |||||
650 V | 20 A | 1.27 V | 20 A | 35 nC | 116 W | TO-247-3 | Industrial | Yes | |||||
650 V | 20 A | 1.5 V | 20 A | 110 nC | 250 W | TO-247-3 | Automotive | Yes | |||||
C6D30065H New | 650 V | 30 A | 1.35 V | 88 A | 98 nC | 227 W | TO-247-2 | Industrial | Yes | ||||
650 V | 30 A | 1.5 V | 30 A | 44.5 nC per leg | 300 W | TO-247-3 | Industrial | Yes | |||||
650 V | 30 A | 1.5 V | 30 A | 43 nC | 179 W | TO-247-3 | Automotive | Yes | |||||
C6D50065H New | 650 V | 50 A | 1.3 V | 50 A | 158 nC | 349 W | TO-247-2 | Industrial | Yes | ||||
C6D50065D1 New | 650 V | 50 A | 1.3 V | 50 A | 158 nC | 349 W | TO-247-3 | Industrial | Yes | ||||
1200 V | 2 A | 1.4 V | 2 A | 16 nC | 50 W | TO-252-2 | Automotive | Yes | |||||
1200 V | 2 A | 1.4 V | 2 A | 11 nC | 52 W | TO-252-2 | Industrial | Yes | |||||
1200 V | 2 A | 1.4 V | 2 A | 11 nC | 60 W | TO-220-2 | Industrial | Yes | |||||
1200 V | 5 A | 1.4 V | 5 A | 27 nC | 97 W | TO-252-2 | Industrial | Yes | |||||
1200 V | 5 A | 1.4 V | 5 A | 27 nC | 81 W | TO-220-2 | Industrial | Yes | |||||
1200 V | 8 A | 1.5 V | 8 A | 37 nC | 137 W | TO-252-2 | Industrial | Yes | |||||
1200 V | 8 A | 1.5 V | 8 A | 37 nC | 120 W | TO-220-2 | Industrial | Yes | |||||
1200 V | 10 A | 1.5 V | 10 A | 56 nC | 166 W | TO-220-2 | Automotive | Yes | |||||
1200 V | 10 A | 1.4 V | 10 A | 52 nC | 136 W | TO-247-2 | Industrial | Yes | |||||
1200 V | 10 A | 1.5 V | 10 A | 52 nC per leg | 170 W | TO-252-2 | Industrial | Yes | |||||
1200 V | 10 A | 1.4 V | 10 A | 54 nC | 187 W | TO-247-3 | Industrial | Yes | |||||
1200 V | 10 A | 1.5 V | 10 A | 52 nC | 136 W | TO-220-2 | Industrial | Yes | |||||
1200 V | 15 A | 1.5 V | 15 A | 77.5 nC | 174.5 W | TO-247-2 | Industrial | Yes | |||||
1200 V | 15 A | 1.5 V | 15 A | 37 nC per leg | 270 W | TO-247-3 | Industrial | Yes | |||||
1200 V | 15 A | 1.6 V | 15 A | 77.5 nC | 192 W | TO-220-2 | Industrial | Yes | |||||
1200 V | 20 A | 1.5 V | 20 A | 99 nC | 242 W | TO-220-2 | Automotive | Yes | |||||
1200 V | 20 A | 1.5 V | 20 A | 52 nC per leg | 176 W | TO-247-3 | Automotive | Yes | |||||
1200 V | 20 A | 1.5 V | 20 A | 99 nC | 246 W | TO-247-2 | Industrial | Yes | |||||
1200 V | 20 A | 1.5 V per leg | 20 A | 52 nC per leg | 352 W | TO-247-3 | Industrial | Yes | |||||
1200 V | 20 A | 1.5 V | 20 A | 99 nC | 242 W | TO-220-2 | Industrial | Yes | |||||
1200 V | 20 A | 1.5 V | 20 A | 110 nC | 250 W | TO-263-2 | Automotive | Yes | |||||
1200 V | 30 A | 1.5 V | 30 A | 152 nC | 441 W | TO-247-2 | Industrial | Yes | |||||
1200 V | 30 A | 1.6 V per leg | 30 A | 77.5 nC per leg | 440 W | TO-247-3 | Industrial | Yes | |||||
1200 V | 40 A | 1.5 V | 40 A | 167 nC | 667 W | TO-247-2 | Industrial | Yes | |||||
1200 V | 40 A | 1.5 V per leg | 40 A | 99 nC per leg | 532 W | TO-247-3 | Industrial | Yes | |||||
1700 V | 5 A | 1.5 V | 5 A | 78 nC | 110 W | TO-247-2 | Industrial | Yes | |||||
1700 V | 10 A | 1.5 V | 10 A | 111 nC | 185 W | TO-247-2 | Industrial | Yes | |||||
1700 V | 25 A | 1.5 V | 25 A | 325 nC | 375 W | TO-247-2 | Industrial | Yes |
Explore The Options
Documents, Tools & Support
- Technical & Sales Documents
- Tools & Support
- Compliance
Documents
Document Type | Document Name | Last Updated |
---|---|---|
Application Notes | 01/2024 | |
Application Notes | 02/2022 | |
Application Notes | 05/2023 | |
Application Notes | 09/2022 | |
Application Notes | 08/2023 | |
Application Notes | 12/2023 | |
Application Notes | 01/2023 | |
Application Notes | 01/2024 | |
Application Notes | 01/2024 | |
Application Notes | 09/2015 | |
Product Catalog | 02/2024 | |
Sales Terms | 12/2021 | |
Sales Terms | This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
| 02/2024 |
Knowledge Center
Simulate Solar Energy Systems with SpeedFit™ Design Simulator
Use the SpeedFit™ Design Simulator to simulate a solar MPPT Boost Converter and see how you can achieve high efficiency and power density in solar systems even under elevated temperatures.
View Now Videos
Silicon Carbide for Sustainable Transportation
From commercial electric vehicles to advanced air mobility, long-haul ships, and high-speed trains, new electrified vehicle concepts are emerging all around the world. But what does it take to enable industrial e-mobility? The latest innovations in silicon carbide technology can provide reliable, efficient, and cost-effective energy conversion and delivery.
Continue Reading Technical Articles