Continue Reading
Technical ArticlesRF
Aerospace & Defense
For decades, Wolfspeed has enabled RF technology advancements that are the backbone of wireless communication and radar systems across commercial and military aviation, air traffic control, weather services, aircraft-to-satellite communications, space exploration and more. Wolfspeed innovations, including breakthrough GaN on SiC research & development, fully integrated design support, and custom assembly, all help Wolfspeed to continually provide solutions that offer significant advantages in size, weight, and power for our customers. We offer an extensive portfolio of GaN on SiC (packaged & bare die) and LDMOS devices as your complete RF system design partner.
Apply Filter
Aerospace & Defense
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Yes | GaN on SiC | 0.5 GHz | 3 GHz | 2 W | 18 dB | 52% | 28 V | Packaged MMIC | Surface Mount | |||||
Yes | GaN on SiC | 0.5 GHz | 3 GHz | 2 W | 18 dB | 52% | 28 V | Packaged MMIC | Surface Mount | |||||
Yes | GaN on SiC | DC | 6 GHz | 2 W | 18 dB | 25% | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 2 W | 18 dB | 25% | 28 V | Packaged MMIC | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 2 W | 17 dB | 23% | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 2 W | 17 dB | 23% | 28 V | Packaged MMIC | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 2 W | 17 dB | 30% | 28 V | MMIC Bare Die | Die | |||||
Yes | GaN on SiC | 0.5 GHz | 2.4 GHz | 5 W | 20 dB | 47% | 50 V | Packaged MMIC | Flange | |||||
Yes | GaN on SiC | 0.5 GHz | 2.7 GHz | 5 W | 20 dB | 47% | 50 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | 8.5 GHz | 9.6 GHz | 6 W | >7 dB | 52% | 40 V | Evaluation Board | Surface Mount | |||||
Yes | GaN on SiC | 5.85 GHz | 7.2 GHz | 6 W | >7 dB | 52% | 40 V | Evaluation Board | Surface Mount | |||||
Yes | GaN on SiC | DC | 15 GHz | 6 W | >7 dB | 52% | 40 V | Packaged Discrete Transistor | Surface Mount | |||||
Yes | GaN on SiC | DC | 6 GHz | 6 W | >11 dB | 65% | 28 V | Evaluation Board | Surface Mount | |||||
Yes | GaN on SiC | 2 GHz | 6 GHz | 6 W | >11 dB | 65% | 28 V | Evaluation Board | Pill | |||||
Yes | GaN on SiC | DC | 6 GHz | 6 W | >11 dB | 65% | 28 V | Packaged Discrete Transistor | Plastic | |||||
Yes | GaN on SiC | DC | 6 GHz | 6 W | >11 dB | 65% | 28 V | Packaged Discrete Transistor | Pill | |||||
Yes | GaN on SiC | DC | 18 GHz | 6 W | 17 dB | 60% | 40 V | Discrete Bare Die | Die | |||||
Yes | GaN on SiC | DC | 6 GHz | 8 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die | |||||
CMPA0560008S New | Yes | GaN on SiC | 0.45 GHz | 6 GHz | 10 W | 19 dB | 40% | 28 V | Packaged MMIC | Surface Mount | ||||
Yes | GaN on SiC | 3.5 GHz | 3.9 GHz | 10 W | >16 dB | 65% | 28 V | Evaluation Board | Flange | |||||
No | GaN on SiC | 3.5 GHz | 3.9 GHz | 10 W | >14 dB | 65% | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 10 W | >16 dB | 65% | 28 V | Packaged Discrete Transistor | Flange | |||||
No | GaN on SiC | DC | 6 GHz | 10 W | >14 dB | 65% | 28 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 10 W | >16 dB | 65% | 28 V | Packaged Discrete Transistor | Pill | |||||
No | GaN on SiC | DC | 6 GHz | 10 W | >14 dB | 65% | 28 V | Packaged Discrete Transistor | Pill |
Page 1 of 11
Knowledge Center
Wolfspeed RF GaN meets 5G demands on PA design
Wolfspeed GaN on SiC products can replace inefficient silicon parts in 5G cellular transmitter amplifiers, achieving higher linearization, greater power density and improved thermal conductivity.
Continue Reading
Technical ArticlesImproving Pulse Fidelity in RF Power Amplifiers
A radar system designer’s most coveted objectives are achieving a long range, adequate resolution to distinguish objects in close proximity to each other, and the ability to not only determine target velocities but target types in order to help differentiate friendlies from adversaries.A combination of both approaches is essential, and engineers can design for peak power points of the load-pull simulation while also paying attention to other parts of the circuit for baseband signal fidelity.
Continue Reading
Technical Articles