Contact
中文
Home
CMPA0530002S

CMPA0530002S

Wolfspeed CMPA0530002S General-Purpose Broadband; 28 V 2W 28V 0.5-3.0 GHz Surface Mount GaN on SiC
2 W; 0.5 - 3.0 GHz; Input Matched No Output Match GaN MMIC for Pre-driver/Driver Amplifier Applications
Request Model Access

Cree’s CMPA0530002S is an unmatched; gallium nitride (GaN) high electron mobility transistor (HEMT) designed specifically for high efficiency; high gain and wide bandwidth capabilities. The CMPA0530002S operates on a 28 volt rail while housed in a 3mm x 4mm; surface mount; dual-flat-no-lead (DFN) package. Under reduced power; the transistor can operate below 28V to as low as 20V VDD; maintaining high gain and efficiency.

Product SKU
Buy Online
Request Sample
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CMPA0530002S
Yes
GaN on SiC
0.5 GHz
3 GHz
2 W
13 dB
52%
28 V
Packaged MMIC
Surface Mount
Product SKU
Buy Online
Request Sample
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CMPA0530002S
Yes
GaN on SiC
0.5 GHz
3 GHz
2 W
13 dB
52%
28 V
Packaged MMIC
Surface Mount
Apply Filters
Document Type
Document Name
Version
Application Notes
Version: 1.0
Application Notes
Version: 1.0
Data Sheets
Version: 0.1
Design Files
Version: 1.0
Technical Papers & Articles
by Donald A. Gajewski – Scott Sheppard – Tina McNulty – Jeff B. Barner – Jim Milligan and John Palmour
This paper reports the reliability performance of the Cree – Inc. – GaN/AlGaN HEMT MMIC process technology – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
Version: Design
Technical Papers & Articles
by Raymond S. Pengelly – Simon M. Wood – James W. Milligan – Scott T. Sheppard – and William L. Pribble
Version: Design
Product Catalog
Version: 1.0
Sales Terms
Version: M
Document Type
Document Name
Version
Application Notes
Version: 1.0
Application Notes
Version: 1.0
Data Sheets
Version: 0.1
Design Files
Version: 1.0
Technical Papers & Articles
by Donald A. Gajewski – Scott Sheppard – Tina McNulty – Jeff B. Barner – Jim Milligan and John Palmour
This paper reports the reliability performance of the Cree – Inc. – GaN/AlGaN HEMT MMIC process technology – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
Version: Design
Technical Papers & Articles
by Raymond S. Pengelly – Simon M. Wood – James W. Milligan – Scott T. Sheppard – and William L. Pribble
Version: Design
Product Catalog
Version: 1.0
Sales Terms
Version: M
Need information?
Ready to buy?
Find a Distributor
Want to keep in touch?

Knowledge Center

View All
xband-hero-image
GaN on SiC

Integrated Expertise Delivers the Best GaN Solutions for X-Band PAs

Gallium nitride is the undisputed technology for achieving high-efficiency operation in high-frequency applications, such as those at X-band (8–12 GHz). But device selection for X-band applications doesn’t end with choosing the material technology, because turning the bulk material characteristics into high-performance GaN on SiC devices is quite another matter.
Continue Reading 
 Technical Articles
rf_virtual_tradeshow
Communication Infrastructure

Wolfspeed RF on the Web: A Virtual Trade Show Experience

We’ve missed seeing you at our industry trade shows this year. Check out our virtual booth to get an in-depth look at some of Wolfspeed’s most popular rf products
Continue Reading 
 Technical Articles
image_top-design-considerations-for-x-band-gan-power-amplifiers
GaN on SiC

Top Design Considerations for X-Band GaN Power Amplifiers

In this webinar, Dr. Robert Smith of PRFI Ltd. will discuss PA design considerations such as MMIC process selection, transistor sizing and biasing. He will also talk about the power combining of multiple transistors, matching considerations, and load-pull simulations.
Register Now 
 Webinars
Cree Wolfspeed Logo
FacebookTwitterLinkedInYouTube
  • Contact
  • Where to Buy
  • Document Library
  • Knowledge Center
  • News
  • Events
  • Privacy Policy
  • Terms of Use
Copyright © 2021 Cree Wolfspeed