Continue Reading Technical Articles
CMPA0760020

0.7 - 6.0 GHz, 25W GaN MMIC HPA
Wolfspeed’s CMPA0760020F is a 25W package MMIC HPA utilizing Wolfspeed’s high performance, 0.15um GaN on SiC production process. The CMPA0760020F operates from 0.7-6 GHz and supports military communications and electronic warfare along with ISM and EMC amplification. The CMPA0760020F achieves 25 W of saturated output power with 21 dB of large signal gain and typically 36% power-added efficiency under CW operation.
Packaged in a bolt-down, flange package, the CMPA0760020F provides superior performance in a thermally-enhanced package allowing customers to improve SWaP-C benchmarks in their next-generation systems.
Products
CMPA0760020
No filters selected, showing all 2 products
CMPA0760020
Product SKU | Buy Online | Request Sample | Data Sheet | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CMPA0760020F New | Yes | GaN on SiC | 0.7 GHz | 6 GHz | 25 W | 21 dB | 36% | 28 V | Packaged MMIC | Flange | |||
CMPA0760020F-AMP New | Yes | GaN on SiC | 0.7 GHz | 6 GHz | 25 W | 21 dB | 36% | 28 V | Packaged MMIC | Flange |
Documents, Tools & Support
- Technical & Sales Documents
- Tools & Support
Documents
Document Type | Document Name |
---|---|
Application Notes | |
Data Sheets | |
Product Catalog | |
Product Catalog | |
Sales Terms |
Knowledge Center
Wolfspeed RF GaN meets 5G demands on PA design
Wolfspeed GaN on SiC products can replace inefficient silicon parts in 5G cellular transmitter amplifiers, achieving higher linearization, greater power density and improved thermal conductivity.
Continue Reading Technical Articles
SiC vs GaN vs Si: Find The Right Fit For Your Application
Explore Wolfspeed Silicon Carbide Power and GaN on Silicon Carbide RF solutions to enable your high performance systems.
Continue Reading Infographic