Skip to Main Content
Contact
English
  • English
  • 简体中文
  • 繁體中文
View Cart

CMPA1E1F060

Wolfspeed CMPA1E1F060 RF packages: flange (left), die (right)
13.75 - 15.5 GHz, 60W GaN MMIC HPA
Wolfspeed’s CMPA1E1F060 MMIC HPA family supports up to 60 W utilizing Wolfspeed’s high performance, 0.15um GaN on SiC production process. The product family operates from 13.4 – 15.5 GHz and targets lower Ku-band radar applications, as well as, satellite uplinks and common datalink applications. Under saturation, the CMPA1E1F060 family achieves 60 W of typical output power with 26 dB of large signal gain and offered in multiple platforms. Targeting an IM3 level of -25 dBc or better, this HPA delivers 25 W of output power with 31 dB of gain while maintaining high efficiency. The CMPA1E1F060 family provides superior RF performance and thermal management and is offered in bare die and flange package solutions allowing the user to optimize their SWaP-C analysis in meeting next generation requirements.

Products

CMPA1E1F060

No filters selected, showing all 2 products

CMPA1E1F060

Product SKU
Buy Online
Request Sample
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CMPA1E1F060F
New
Yes
GaN on SiC
13.4 GHz
15.5 GHz
60 W
26 dB
28 V
Packaged MMIC
Flange
CMPA1E1F060D
New
Yes
GaN on SiC
13.75 GHz
15.5 GHz
60 W
26 dB
28 V
MMIC Bare Die
Die
Features
  • High Linear Power and Efficiency
  • Supports High Video Bandwidth Requirements
  • Optimized Platform Offerings
Benefits
  • High SWaP-C Analysis
  • Superior Thermal Management
Applications
  • Satellite Uplink
  • Common Data Links
  • Military and Commercial Radar

Documents, Tools & Support

Documents

Document Type
Document Name
Application Notes
Application Notes
Product Catalog
Sales Terms
Buy OnlineFind a Distributor

Knowledge Center

View All
RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Instagram
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.