Continue Reading Technical Articles
CMPA1H1J050

17.3 - 18.4 GHz, 60W GaN MMIC HPA
Wolfspeed’s CMPA1H1J050F is a 60W package MMIC HPA utilizing Wolfspeed’s high performance, 0.15um GaN on SiC production process. The CMPA1H1J050F operates from 17.3- 18.4 GHz and supports Direct Broadcast Satellite communications. The CMPA1H1J050F achieves 60 W of saturated output power with 25 dB of large signal gain and typically 30% power-added efficiency under CW operation.
Packaged in a 17.5 x 24 mm bolt-down, flange package, the CMPA1H1J050F provides superior RF performance and thermal management allowing customers to improve SWaP-C benchmarks in their next-generation systems.
Products
CMPA1H1J050
No filters selected, showing all 2 products
CMPA1H1J050
Product SKU | Buy Online | Request Sample | Data Sheet | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CMPA1H1J050F New | Yes | GaN on SiC | 17.3 GHz | 18.4 GHz | 60 W | 25 dB | 30% | 28 V | Packaged MMIC | Flange | |||
CMPA1H1J050F-AMP New | Yes | GaN on SiC | 17.3 GHz | 18.4 GHz | 60 W | 25 dB | 30% | 28 V | Evaluation Board | Flange |
Documents, Tools & Support
- Technical & Sales Documents
- Tools & Support
Documents
Document Type | Document Name |
---|---|
Data Sheets | |
Technical Papers & Articles | |
Product Catalog | |
Sales Terms |
Knowledge Center
Wolfspeed RF GaN meets 5G demands on PA design
Wolfspeed GaN on SiC products can replace inefficient silicon parts in 5G cellular transmitter amplifiers, achieving higher linearization, greater power density and improved thermal conductivity.
Continue Reading Technical Articles
SiC vs GaN vs Si: Find The Right Fit For Your Application
Explore Wolfspeed Silicon Carbide Power and GaN on Silicon Carbide RF solutions to enable your high performance systems.
Continue Reading Infographic