Features
- Superior Overall Performance
- Pulsed and CW Operation
- Small 4 x 4 mm Footprint
- Environmental Protection
Product SKU | Buy Online | Request Sample | Data Sheet | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CMPA851A005S New | Yes | GaN on SiC | 8.5 GHz | 10.5 GHz | 4.5 W | 31 dB | 28 V | Packaged MMIC | Plastic |
Document Type | Document Name |
---|---|
Application Notes | |
Application Notes | |
Product Catalog | |
Sales Terms |