Skip to Main Content
Contact
English
  • English
  • 简体中文
  • 繁體中文
View Cart

WST33H0NC

Wolfspeed RF push-pull package
2.4 - 2.5 GHz, 300W GaN Transistor
Request Model Access

Wolfspeed’s WST33H0NC is a 300W packaged, partially-matched transistor utilizing Wolfspeed’s high performance, 50V, 0.25um GaN on SiC production process. The WST33H0NC operates from 2.4-2.5 GHz and targets microwave heating applications. Under class-C operation, the WST33H0NC typically achieves 300 W of saturated output power with 14 dB of large signal gain and 75% drain efficiency via a 2.4-2.5 GHz reference design.

Available in a thermally-enhanced, Cu-based package, the WST33H0NC provides superior performance under CW operation allowing customers to improve SWaP-C benchmarks in their next-generation systems.

Products

WST33H0NC

No filters selected, showing all 1 products

WST33H0NC

Product SKU
Buy Online
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
WST33H0NC
New
Yes
GaN on SiC
2.4 GHz
2.5 GHz
300 W
17 dB
75%
50 V
Packaged Discrete Transistor
Push-Pull
Features
  • Psat: 300 W
  • DE: 75 %
  • LSG: 17 dB
  • S21: 26 dB
  • S11: -5 dB
  • S22: -6 dB
  • CW operation
Benefits

Extremely high efficiency results in lower operating expenses and lower capital expenses.

Applications
  • Microwave Heating
  • Industrial, Scientific and Medical

Documents, Tools & Support

Documents

Document Type
Document Name
Application Notes
Data Sheets
Technical Papers & Articles
by Raymond S. Pengelly – Simon M. Wood – James W. Milligan – Scott T. Sheppard – and William L. Pribble
Technical Papers & Articles
by Donald A. Gajewski – Scott Sheppard – Tina McNulty – Jeff B. Barner – Jim Milligan and John Palmour
This paper reports the reliability performance of the Wolfspeed – GaN/AlGaN HEMT MMIC process technology – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
Technical Papers & Articles
by Ildu Kim – Jangheon Kim – Junghwan Moon – Jungjoon Kim – and Bumman Kim
Demonstrating a highly efficient Hybrid Envelope Elimination and Restoration transmitter for IEEE 802.16e Mobile WiMAX applications using a highly efficient saturated Power Amplifier (PA). For the optimum H-EER operation – the PA has been designed to have a maximum PAE at the average Vds region by using 10 W (P3dB ) GaN High Electron Mobility Transistor.
Product Catalog
Sales Terms
Buy OnlineFind a Distributor

Knowledge Center

RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Instagram
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.