Features
- 24 dB Small Signal Gain
- 25 W Typical PSAT
- Operation up to 28 V
- High Breakdown Voltage
- High Temperature Operation
Wolfspeed’s CMPA2560025 is a gallium-nitride (GaN) HEMT-based monolithic microwave integrated circuit (MMIC). GaN has superior properties compared to silicon or gallium arsenide; including higher breakdown voltage; higher saturated electron drift velocity and higher thermal conductivity. GaN HEMTs also offer greater power density and wider bandwidths compared to Si and GaAs transistors. This MMIC contains a two-stage reactively matched amplifier; enabling very wide bandwidths to be achieved in a small-footprint. Available in die and a screw-down package featuring a copper-tungsten heat sink.
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CMPA2560025D | Yes | GaN on SiC | 2.5 GHz | 6 GHz | 25 W | 24 dB | 31% | 28 V | MMIC Bare Die | Die | ||||
CMPA2560025F-AMP | Yes | GaN on SiC | 2.5 GHz | 6 GHz | 25 W | 24 dB | NA | 28 V | Evaluation Board | Flange | ||||
CMPA2560025F | Yes | GaN on SiC | 2.5 GHz | 6 GHz | 25 W | 24 dB | 31% | 28 V | Packaged MMIC | Flange |
Document Type | Document Name |
---|---|
Application Notes | |
Application Notes | |
Application Notes | |
Application Notes | |
Application Notes | |
Data Sheets | |
Data Sheets | |
Technical Papers & Articles | by Raymond S. Pengelly – Simon M. Wood – James W. Milligan – Scott T. Sheppard – and William L. Pribble
|
Technical Papers & Articles | by Jeremy K. Fisher – Donald A. Gajewski – Thomas J. Smith
|
Technical Papers & Articles | by Donald A. Gajewski – Scott Sheppard – Simon Wood – Jeff B. Barner – Jim Milligan – and John Palmour.
This paper discusses the reliability performance of Wolfspeed GaN/AlGaN high electron mobility transistor (HEMT) MMIC released process technologies – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
|
Technical Papers & Articles | by Donald A. Gajewski – Scott Sheppard – Tina McNulty – Jeff B. Barner – Jim Milligan and John Palmour
This paper reports the reliability performance of the Wolfspeed – GaN/AlGaN HEMT MMIC process technology – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
|
Product Catalog | |
Sales Terms |