Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart

CMPA5259025

25-W; 5200 – 5900-MHz; 28 V; GaN MMIC for Radar Power Amplifiers
Wolfspeed's CMPA5259025F is a gallium nitride (GaN) High Electron Mobility Transistor (HEMT) designed specifically for high efficiency; high gain; and wide bandwidth capabilities; which makes CMPA5259025F ideal for 5.2 - 5.9 GHz Radar amplifier applications. The transistor is supplied in a ceramic/metal flange package.

Products

CMPA5259025

No filters selected, showing all 1 products

CMPA5259025

Product SKU
Buy Online
Request Sample
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CMPA5259025S
Yes
GaN on SiC
5.2 GHz
5.9 GHz
40 W
25 dB
54%
28 V
Packaged MMIC
Plastic
Features
  • 30 dB Small Signal Gain
  • 50% Efficiency at PSAT
  • Operation up to 28 V
  • High Breakdown Voltage
Applications
  • Radar Amplifiers

Documents, Tools & Support

Documents

Document Type
Document Name
Design Files
Technical Papers & Articles
by Raymond S. Pengelly – Simon M. Wood – James W. Milligan – Scott T. Sheppard – and William L. Pribble
Technical Papers & Articles
by Jeremy K. Fisher – Donald A. Gajewski – Thomas J. Smith
Technical Papers & Articles
by Donald A. Gajewski – Scott Sheppard – Tina McNulty – Jeff B. Barner – Jim Milligan and John Palmour
This paper reports the reliability performance of the Wolfspeed – GaN/AlGaN HEMT MMIC process technology – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
Technical Papers & Articles
by Ildu Kim – Jangheon Kim – Junghwan Moon – Jungjoon Kim – and Bumman Kim
Demonstrating a highly efficient Hybrid Envelope Elimination and Restoration transmitter for IEEE 802.16e Mobile WiMAX applications using a highly efficient saturated Power Amplifier (PA). For the optimum H-EER operation – the PA has been designed to have a maximum PAE at the average Vds region by using 10 W (P3dB ) GaN High Electron Mobility Transistor.
Technical Papers & Articles
Technical Papers & Articles
Product Catalog
Sales Terms
Buy OnlineFind a Distributor

Knowledge Center

View All
RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Improving Pulse Fidelity in RF Power Amplifiers

A radar system designer’s most coveted objectives are achieving a long range, adequate resolution to distinguish objects in close proximity to each other, and the ability to not only determine target velocities but target types in order to help differentiate friendlies from adversaries.A combination of both approaches is essential, and engineers can design for peak power points of the load-pull simulation while also paying attention to other parts of the circuit for baseband signal fidelity.
Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Instagram
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.