Features
CMPA5259080

High power C-band MMIC for pulsed radar operation.
The CMPA5259080 is a high power; two-stage MMIC housed in a QFN package. Operating at 40V and at 25°C case temperature the device achieves over 100W of pulsed output power. The device is designed primarily for use as an output stage for highly integrated AESA radar type architecture with exceptional power capability. In addition; the high gain makes it suitable as a drive stage for a multi-device line-up using the Wolfspeed high power IMFETs as the final stage. The device is designed to operate under long pulse conditions up to 500uS at 10% duty cycle.
Products
CMPA5259080
No filters selected, showing all 2 products
CMPA5259080
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CMPA5259080S-AMP1 | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 80 W | 22 dB | 44% | 40 V | Packaged MMIC | Surface Mount | ||||
CMPA5259080S | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 80 W | 22 dB | 44% | 40 V | Packaged MMIC | Surface Mount |
Benefits
Applications
Documents, Tools & Support
- Technical & Sales Documents
- Tools & Support
- Compliance
Documents
Document Type | Document Name |
---|---|
Design Files | |
Data Sheets | |
S-parameters | |
S-parameters | |
S-parameters | |
S-parameters | |
S-parameters | |
S-parameters | |
S-parameters | |
Product Catalog | |
Sales Terms |
Knowledge Center
Wolfspeed RF GaN meets 5G demands on PA design
Wolfspeed GaN on SiC products can replace inefficient silicon parts in 5G cellular transmitter amplifiers, achieving higher linearization, greater power density and improved thermal conductivity.
SiC vs GaN vs Si: Find The Right Fit For Your Application
Explore Wolfspeed Silicon Carbide Power and GaN on Silicon Carbide RF solutions to enable your high performance systems.