Features
- 34 dB Small Signal Gain
- 40 W Typical PSAT
- Operation up to 28 V
- High Breakdown Voltage
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CMPA601C025D | Yes | GaN on SiC | 6 GHz | 12 GHz | 25 W | 32 dB | 32% | 28 V | MMIC Bare Die | Die | ||||
CMPA601C025F-AMP | Yes | GaN on SiC | 6 GHz | 12 GHz | 25 W | 33 dB | 32% | 28 V | Evaluation Board | Flange | ||||
CMPA601C025F | Yes | GaN on SiC | 6 GHz | 12 GHz | 25 W | 33 dB | 32% | 28 V | Packaged MMIC | Flange |
Document Type | Document Name |
---|---|
Application Notes | |
Application Notes | |
Application Notes | |
Application Notes | |
Application Notes | |
Design Files | |
Data Sheets | |
Data Sheets | |
S-parameters | |
Technical Papers & Articles | by Raymond S. Pengelly – Simon M. Wood – James W. Milligan – Scott T. Sheppard – and William L. Pribble
|
Technical Papers & Articles | by Jeremy K. Fisher – Donald A. Gajewski – Thomas J. Smith
|
Technical Papers & Articles | by Donald A. Gajewski – Scott Sheppard – Simon Wood – Jeff B. Barner – Jim Milligan – and John Palmour.
This paper discusses the reliability performance of Wolfspeed GaN/AlGaN high electron mobility transistor (HEMT) MMIC released process technologies – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
|
Technical Papers & Articles | by Donald A. Gajewski – Scott Sheppard – Tina McNulty – Jeff B. Barner – Jim Milligan and John Palmour
This paper reports the reliability performance of the Wolfspeed – GaN/AlGaN HEMT MMIC process technology – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
|
Product Catalog | |
Sales Terms |