| | | | | Yes | GaN on SiC | DC | 6 GHz | 2 W | 18 dB | NA | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 2 W | 18 dB | 25% | 28 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 2 W | 17 dB | NA | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 2 W | 17 dB | 23% | 28 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | 5.85 GHz | 7.2 GHz | 6 W | >7 dB | NA | 40 V | Evaluation Board | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 15 GHz | 6 W | >7 dB | 52% | 40 V | Packaged Discrete Transistor | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 6 W | >11 dB | NA | 28 V | Evaluation Board | Surface Mount |
| | | | | Yes | GaN on SiC | 2 GHz | 6 GHz | 6 W | >11 dB | NA | 28 V | Evaluation Board | Pill |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 6 W | >11 dB | 65% | 28 V | Packaged Discrete Transistor | Plastic |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 6 W | >11 dB | 65% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 18 GHz | 6 W | 17 dB | 60% | 40 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | 3.5 GHz | 3.9 GHz | 10 W | >16 dB | NA | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 10 W | >16 dB | 65% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | No | GaN on SiC | DC | 6 GHz | 10 W | >14 dB | 65% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 10 W | >16 dB | 65% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | No | GaN on SiC | DC | 6 GHz | 10 W | >14 dB | 65% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 15 W | 21 dB | 32% | 50 V | Packaged Discrete Transistor | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 8 GHz | 15 W | >12 dB | 70% | 28 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | 17 dB | NA | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | 17 dB | 28% | 50 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | DC | 15 GHz | 25 W | 11 dB | 51% | 40 V | Packaged Discrete Transistor | Surface Mount |
| | | | | Yes | GaN on SiC | 6 GHz | 12 GHz | 25 W | 33 dB | NA | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 3.4 GHz | 3.8 GHz | 25 W | >15 dB | NA | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 6 GHz | 12 GHz | 25 W | 33 dB | 32% | 28 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | 2.5 GHz | 6 GHz | 25 W | 24 dB | 31% | 28 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | >15 dB | 62% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 2.5 GHz | 6 GHz | 25 W | 24 dB | NA | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | 17 dB | NA | 50 V | Evaluation Board | Flange |
| | | | | No | GaN on SiC | DC | 6 GHz | 25 W | >13 dB | 62% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | >15 dB | 64% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | No | GaN on SiC | DC | 6 GHz | 25 W | >13 dB | 62% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 18 GHz | 25 W | 17 dB | 60% | 40 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | 17 dB | 28% | 50 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | 6 GHz | 12 GHz | 25 W | 32 dB | 32% | 28 V | MMIC Bare Die | Die |
| | | | | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 25 W | 34 dB | NA | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | 12 dB | 60% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 21 dB | 32% | 50 V | Packaged Discrete Transistor | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 16 dB | 70% | 50 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 10 dB | 25% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 16 dB | 70% | 50 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 8 GHz | 30 W | 16.5 dB | 65% | 28 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 10 dB | 25% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 2 GHz | 6 GHz | 35 W | 30 dB | 30% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 2 GHz | 6 GHz | 35 W | 30 dB | 30% | 28 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | 2 GHz | 6 GHz | 35 W | 27 dB | 35% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 35 W | 14 dB | NA | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 35 W | 14 dB | 64% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 2 GHz | 6 GHz | 35 W | 27 dB | 35% | 28 V | Packaged MMIC | Flange |
| | | | | No | GaN on SiC | DC | 6 GHz | 35 W | >13 dB | 60% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 35 W | 14 dB | 64% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | 2 GHz | 6 GHz | 35 W | 29 dB | 42% | 28 V | MMIC Bare Die | Die |
| | | | | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 37 W | 32 dB | 50% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 40 W | 25 dB | 54% | 28 V | Packaged MMIC | Plastic |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 40 W | | 65% | 50 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | DC | 8 GHz | 45 W | 15 dB | 65% | 28 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 50 W | 30 dB | 54% | 28 V | MMIC Bare Die | Die |
| | | | | Yes | GaN on SiC | 8.4 GHz | 9.6 GHz | 50 W | 10 dB | NA | 40 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 7.9 GHz | 9.6 GHz | 50 W | 10 dB | 55% | 40 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 50 W | 30 dB | 50% | 28 V | Packaged MMIC | Surface Mount |
| | | | | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 50 W | 30 dB | NA | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 50 W | 30 dB | 54% | 28 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | DC | 8 GHz | 60 W | >12 dB | 70% | 28 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | 4.8 GHz | 5.9 GHz | 70 W | 12 dB | NA | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 4.5 GHz | 5.9 GHz | 70 W | 12 dB | 50% | 50 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 18 GHz | 70 W | 17 dB | 60% | 40 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | 4.5 GHz | 5.9 GHz | 70 W | 12 dB | 50% | 50 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 75 W | >7 dB | 65% | 50 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 80 W | 22 dB | 44% | 40 V | Packaged MMIC | Surface Mount |
| | | | | Yes | GaN on SiC | 7.9 GHz | 9.6 GHz | 100 W | 10 dB | NA | 40 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 7.9 GHz | 9.6 GHz | 100 W | 10 dB | 45% | 40 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 8 GHz | 120 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 170 W | 17 dB | 65% | 50 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 350 W | 11 dB | NA | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 350 W | 11 dB | 55% | 50 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 5.2 GHz | 5.9 GHz | 350 W | 11 dB | 55% | 50 V | Packaged Discrete Transistor | Pill |