| | | | | Yes | GaN on SiC | 0.5 GHz | 3 GHz | 2 W | 18 dB | 52% | 28 V | Packaged MMIC | Surface Mount |
| | | | | Yes | GaN on SiC | 0.5 GHz | 3 GHz | 2 W | 18 dB | 52% | 28 V | Packaged MMIC | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 2 W | 18 dB | 25% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 2 W | 18 dB | 25% | 28 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 2 W | 17 dB | 23% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 2 W | 17 dB | 23% | 28 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 2 W | 17 dB | 30% | 28 V | MMIC Bare Die | Die |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 6 W | >11 dB | 65% | 28 V | Evaluation Board | Surface Mount |
| | | | | Yes | GaN on SiC | 2 GHz | 6 GHz | 6 W | >11 dB | 65% | 28 V | Evaluation Board | Pill |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 6 W | >11 dB | 65% | 28 V | Packaged Discrete Transistor | Plastic |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 6 W | >11 dB | 65% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 8 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | 0.45 GHz | 6 GHz | 10 W | 19 dB | 40% | 28 V | Packaged MMIC | Surface Mount |
| | | | | Yes | GaN on SiC | 3.5 GHz | 3.9 GHz | 10 W | >16 dB | 65% | 28 V | Evaluation Board | Flange |
| | | | | No | GaN on SiC | 3.5 GHz | 3.9 GHz | 10 W | >14 dB | 65% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 10 W | >16 dB | 65% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | No | GaN on SiC | DC | 6 GHz | 10 W | >14 dB | 65% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 10 W | >16 dB | 65% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | No | GaN on SiC | DC | 6 GHz | 10 W | >14 dB | 65% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | 2.3 GHz | 2.7 GHz | 15 W | 14.5 dB | 28% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 15 W | 14.5 dB | 28% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 8 GHz | 15 W | >12 dB | 70% | 28 V | Discrete Bare Die | Die |
| | | | | No | GaN on SiC | DC | 6 GHz | 15 W | 14.5 dB | 28% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | No | GaN on SiC | DC | 6 GHz | 15 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | 6 GHz | 18 GHz | 25 W | 20 dB | 20% | 28 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | 0.7 GHz | 6 GHz | 25 W | 21 dB | 36% | 28 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | 6 GHz | 12 GHz | 25 W | 33 dB | 32% | 28 V | Evaluation Board | Flange |
| | | | | No | GaN on SiC | 3.4 GHz | 3.8 GHz | 25 W | >13 dB | 62% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 3.4 GHz | 3.8 GHz | 25 W | >15 dB | 62% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 6 GHz | 12 GHz | 25 W | 33 dB | 32% | 28 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | 2.5 GHz | 6 GHz | 25 W | 24 dB | 31% | 28 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | >15 dB | 62% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 6 GHz | 18 GHz | 25 W | 30 dB | 27% | 22 V | MMIC Bare Die | Die |
| | | | | Yes | GaN on SiC | 2.5 GHz | 6 GHz | 25 W | 24 dB | 31% | 28 V | Evaluation Board | Flange |
| | | | | No | GaN on SiC | DC | 6 GHz | 25 W | >13 dB | 62% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | >15 dB | 64% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | No | GaN on SiC | DC | 6 GHz | 25 W | >13 dB | 62% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 6 GHz | 12 GHz | 25 W | 32 dB | 32% | 28 V | MMIC Bare Die | Die |
| | | | | Yes | GaN on SiC | 2.5 GHz | 6 GHz | 25 W | 24 dB | 31% | 28 V | MMIC Bare Die | Die |
| | | | | Yes | GaN on SiC | 1.8 GHz | 2.2 GHz | 30 W | 18 dB | 33% | 28 V | Evaluation Board | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 18 dB | 33% | 28 V | Packaged Discrete Transistor | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 10 dB | 25% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 15 dB | 28% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 15 dB | 28% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 8 GHz | 30 W | 16.5 dB | 65% | 28 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 10 dB | 25% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | No | GaN on SiC | DC | 6 GHz | 30 W | 15 dB | 28% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | No | GaN on SiC | DC | 6 GHz | 30 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | 2 GHz | 6 GHz | 35 W | 30 dB | 30% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 2 GHz | 6 GHz | 35 W | 30 dB | 30% | 28 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | 2 GHz | 6 GHz | 35 W | 27 dB | 35% | 28 V | Evaluation Board | Flange |
| | | | | No | GaN on SiC | 3.3 GHz | 3.7 GHz | 35 W | >13 dB | 60% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 35 W | 14 dB | 64% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 35 W | 14 dB | 64% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 2 GHz | 6 GHz | 35 W | 27 dB | 35% | 28 V | Packaged MMIC | Flange |
| | | | | No | GaN on SiC | DC | 6 GHz | 35 W | >13 dB | 60% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 2 GHz | 6 GHz | 35 W | 27 dB | 35% | 32 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 35 W | 14 dB | 64% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | 2 GHz | 6 GHz | 35 W | 29 dB | 42% | 28 V | MMIC Bare Die | Die |
| | | | | Yes | GaN on SiC | 1.8 GHz | 4.2 GHz | 45 W | 24 dB | 45% | 28 V | MMIC Bare Die | Flange |
| | | | | Yes | GaN on SiC | 1.8 GHz | 4.2 GHz | 45 W | 25 dB | 45% | 28 V | MMIC Bare Die | Die |
| | | | | No | GaN on SiC | 2.3 GHz | 2.7 GHz | 45 W | >12 dB | 55% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 2.3 GHz | 2.7 GHz | 45 W | >14 dB | 55% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 4 GHz | 45 W | >14 dB | 55% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | No | GaN on SiC | DC | 4 GHz | 45 W | >12 dB | 55% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 4 GHz | 45 W | >14 dB | 55% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 8 GHz | 45 W | 15 dB | 65% | 28 V | Discrete Bare Die | Die |
| | | | | No | GaN on SiC | DC | 4 GHz | 45 W | >12 dB | 55% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 8 GHz | 60 W | >12 dB | 70% | 28 V | Discrete Bare Die | Die |
| | | | | No | GaN on SiC | DC | 4 GHz | 60 W | 14 dB | 27% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | No | GaN on SiC | DC | 6 GHz | 60 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | 0.5 GHz | 2.5 GHz | 90 W | >14 dB | 55% | 28 V | Evaluation Board | Push-Pull |
| | | | | Yes | GaN on SiC | DC | 4 GHz | 90 W | >14 dB | 55% | 28 V | Packaged Discrete Transistor | Push-Pull |
| | | | | Yes | GaN on SiC | DC | 8 GHz | 120 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die |
| | | | | No | GaN on SiC | DC | 6 GHz | 120 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die |
| | | | | No | GaN on SiC | DC | 3 GHz | 120 W | >15 dB | 70% | 28 V | Evaluation Board | Flange |
| | | | | No | GaN on SiC | 1.2 GHz | 1.4 GHz | 120 W | >15 dB | 70% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 1.8 GHz | 2.1 GHz | 120 W | 15 dB | 35% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 1.8 GHz | 2.3 GHz | 120 W | 15 dB | 35% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | No | GaN on SiC | DC | 2.5 GHz | 120 W | 21 dB | 35% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 3 GHz | 120 W | >15 dB | 70% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | 1.2 GHz | 1.4 GHz | 130 W | 20 dB | 70% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 2.5 GHz | 130 W | 20 dB | 70% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 1.1 GHz | 1.3 GHz | 180 W | >15 dB | 70% | 28 V | Evaluation Board | Push-Pull |
| | | | | Yes | GaN on SiC | DC | 3 GHz | 180 W | >15 dB | 70% | 28 V | Packaged Discrete Transistor | Push-Pull |
| | | | | Yes | GaN on SiC | 1.8 GHz | 2.1 GHz | 240 W | 15 dB | 33% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 1.8 GHz | 2.3 GHz | 240 W | 15 dB | 33% | 28 V | Packaged Discrete Transistor | Flange |