| | | | | Yes | GaN on SiC | 0.5 GHz | 2.4 GHz | 5 W | 20 dB | 47% | 50 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | 0.5 GHz | 2.7 GHz | 5 W | 20 dB | NA | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 15 W | 21 dB | 32% | 50 V | Packaged Discrete Transistor | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | 17 dB | NA | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | 17 dB | 28% | 50 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | 17 dB | NA | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | 17 dB | 28% | 50 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | 18 dB | 33% | 50 V | MMIC Bare Die | Die |
| | | | | Yes | GaN on SiC | 1.2 GHz | 1.4 GHz | 30 W | 21 dB | NA | 50 V | Evaluation Board | Surface Mount |
| | | | | Yes | GaN on SiC | 2.5 GHz | 2.7 GHz | 30 W | 21 dB | NA | 50 V | Evaluation Board | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 21 dB | 32% | 50 V | Packaged Discrete Transistor | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 16 dB | 70% | 50 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 0.5 GHz | 2.7 GHz | 30 W | 16 dB | NA | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 16 dB | 70% | 50 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | 1.8 GHz | 2.2 GHz | 30 W | 21 dB | NA | 50 V | Evaluation Board | Surface Mount |
| | | | | Yes | GaN on SiC | 1.8 GHz | 2.2 GHz | 30 W | 21 dB | NA | 28 V | Evaluation Board | Surface Mount |
| | | | | Yes | GaN on SiC | 2.5 GHz | 2.7 GHz | 30 W | 21 dB | NA | 28 V | Evaluation Board | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 40 W | | 65% | 50 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | 0.8 GHz | 2 GHz | 50 W | 16 dB | NA | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 4 GHz | 50 W | 16 dB | 53% | 50 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 4 GHz | 50 W | 16 dB | 53% | 50 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | 2.7 GHz | 3.8 GHz | 60 W | 14.5 dB | 67% | 50 V | Packaged Discrete Transistor | Plastic |
| | | | | Yes | GaN on SiC | DC | 2.7 GHz | 60 W | 16.5 dB | 64% | 50 V | Packaged Discrete Transistor | Plastic |
| | | | | Yes | GaN on SiC | 0.8 GHz | 2.7 GHz | 60 W | 16.5 dB | NA | 50 V | Evaluation Board | Plastic |
| | | | | Yes | GaN on SiC | 2.5 GHz | 2.7 GHz | 60 W | 16.5 dB | NA | 50 V | Evaluation Board | Plastic |
| | | | | Yes | GaN on SiC | DC | 1 GHz | 60 W | 16.5 dB | NA | | Evaluation Board | Plastic |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 75 W | >7 dB | 65% | 50 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | 0.5 GHz | 3 GHz | 80 W | 15 dB | NA | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 0.5 GHz | 3 GHz | 80 W | 15 dB | 55% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 0.5 GHz | 2.5 GHz | 100 W | 17.5 dB | NA | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 3 GHz | 100 W | 17.5 dB | 55% | 50 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 0.5 GHz | 2.5 GHz | 100 W | 17.5 dB | NA | 50 V | Evaluation Board | Pill |
| | | | | Yes | GaN on SiC | DC | 3 GHz | 100 W | 17.5 dB | 55% | 50 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 170 W | 17 dB | 65% | 50 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | 0.96 GHz | 1.25 GHz | 200 W | 24 dB | NA | 28 V / 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 2 GHz | 200 W | 24 dB | 70% | 28 V / 50 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 2 GHz | 200 W | 24 dB | 70% | 28 V / 50 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 3 GHz | 250 W | 21 dB | 75% | 50 V | Packaged Discrete Transistor | Push-Pull |
| | | | | Yes | LDMOS | 0.47 GHz | 0.806 GHz | 250 W | 19 dB | 26% | 50 V | Packaged Discrete Transistor | Earless |
| | | | | Yes | LDMOS | 0.47 GHz | 0.806 GHz | 250 W | 19 dB | 26% | 50 V | Packaged Discrete Transistor | Bolt Down |
| | | | | Yes | GaN on SiC | 1.7 GHz | 1.9 GHz | 250 W | 21 dB | NA | 50 V | Evaluation Board | Push-Pull |
| | | | | Yes | GaN on SiC | DC | 4 GHz | 320 W | 19 dB | 65% | 50 V | Discrete Bare Die | Die |
| | | | | Yes | LDMOS | DC | 1.35 GHz | 350 W | 18 dB | 30% | 50 V | Packaged Discrete Transistor | Earless |
| | | | | Yes | LDMOS | DC | 1.35 GHz | 350 W | 18 dB | 30% | 50 V | Packaged Discrete Transistor | Bolt Down |