Skip to Main Content
Contact
浏览产品 (中文)
RF

Ku-Band

Wolfspeed’s GaN-on-SiC solutions are well suited for linear, pulsed and CW Ku-Band applications. With a variety of power levels, high gain/stage and high power-added efficiency (PAE), Wolfspeed’s solutions support continuous improvements in SWAP-C benchmarks. Thereby driving the next generation of marine, ground, airborne and space platforms. Such platforms include satellite communications, radar solutions such as fire-control and drone tracking, broadband electronics warfare, and instrumentation amplifiers; as well as other defense and commercial based systems.
RF Portal AccessGaN RF Models
Chinese (Simplified)

Products

Ku-Band

No filters selected, showing all 12 products

Ku-Band

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CMPA1D1J001S-AMP1
New
Yes
GaN on SiC
12.7 GHz
18 GHz
1 W
23 dB
30%
28 V
Packaged MMIC
Surface Mount
Yes
GaN on SiC
12.7 GHz
18 GHz
1 W
23 dB
30%
28 V
Packaged MMIC
Surface Mount
Yes
GaN on SiC
6 GHz
12 GHz
25 W
33 dB
32%
28 V
Evaluation Board
Flange
Yes
GaN on SiC
6 GHz
12 GHz
25 W
33 dB
32%
28 V
Packaged MMIC
Flange
Yes
GaN on SiC
6 GHz
18 GHz
25 W
30 dB
27%
22 V
MMIC Bare Die
Die
Yes
GaN on SiC
6 GHz
12 GHz
25 W
32 dB
32%
28 V
MMIC Bare Die
Die
Yes
GaN on SiC
13.5 GHz
14.5 GHz
25 W
26 dB
16%
40 V
Evaluation Board
Flange
Yes
GaN on SiC
13.5 GHz
14.5 GHz
25 W
26 dB
16%
40 V
Packaged MMIC
Flange
Yes
GaN on SiC
6 GHz
18 GHz
25 W
20 dB
20%
28 V
Packaged MMIC
Flange
Yes
GaN on SiC
13.75 GHz
14.5 GHz
30 W
26 dB
25%
40 V
MMIC Bare Die
Die
Yes
GaN on SiC
12.7 GHz
13.25 GHz
65 W
26 dB
30%
40 V
MMIC Bare Die
Die
No
GaN on SiC
12.75 GHz
13.25 GHz
90 W
25 dB
30%
40 V
Packaged MMIC
Flange
Need Information?
Ready to buy?
Find a Distributor
Want to keep in touch?

Knowledge Center

RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Improving Pulse Fidelity in RF Power Amplifiers

A radar system designer’s most coveted objectives are achieving a long range, adequate resolution to distinguish objects in close proximity to each other, and the ability to not only determine target velocities but target types in order to help differentiate friendlies from adversaries.A combination of both approaches is essential, and engineers can design for peak power points of the load-pull simulation while also paying attention to other parts of the circuit for baseband signal fidelity.

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.