Skip to Main Content
Contact
浏览产品 (中文)

CMPA0527005

Wolfspeed RF CMPA0527005F flange package
5-W; 0.5 - 2.7 GHz; 50 V; GaN MMIC for Power Amplifiers
Request Model Access

CMPA0527005F is packaged gallium nitride (GaN) High Electron Mobility Transistor (HEMT) based monolithic microwave integrated circuit (MMIC). This device is matched to 50 ohms at the input and unmatched at the output. This device operates from a 50 V rail and is intended to be used as a predriver from 0.5 – 2.7 GHz. The transistor is available in a 6 leaded flange package.

Products

CMPA0527005

No filters selected, showing all 2 products

CMPA0527005

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CMPA0527005F-AMP1
Yes
GaN on SiC
0.5 GHz
2.7 GHz
5 W
20 dB
47%
50 V
Evaluation Board
Flange
CMPA0527005F
Yes
GaN on SiC
0.5 GHz
2.4 GHz
5 W
20 dB
47%
50 V
Packaged MMIC
Flange
Features
  • Up to 2.7 GHz Operation
  • 8 W Typical Output Power
  • 20 dB Small Signal Gain
  • Application Circuit for 0.5 – 2.7 GHz
  • 50% Efficiency
  • 50 V Operation
Applications
  • Amplifier Predriver from 0.5 – 2.7 GHz

Documents, Tools & Support

Documents

Apply Filters
Document Type
Document Name
Design Files
Design Files
Application Notes
Application Notes
Application Notes
Operating at 50 V and 100 W
Application Notes
Data Sheets
S-parameters
Technical Papers & Articles
by Raymond S. Pengelly – Simon M. Wood – James W. Milligan – Scott T. Sheppard – and William L. Pribble
Technical Papers & Articles
by Jeremy K. Fisher – Donald A. Gajewski – Thomas J. Smith
Technical Papers & Articles
by Donald A. Gajewski – Scott Sheppard – Tina McNulty – Jeff B. Barner – Jim Milligan and John Palmour
This paper reports the reliability performance of the Wolfspeed – GaN/AlGaN HEMT MMIC process technology – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
Technical Papers & Articles
by Ildu Kim – Jangheon Kim – Junghwan Moon – Jungjoon Kim – and Bumman Kim
Demonstrating a highly efficient Hybrid Envelope Elimination and Restoration transmitter for IEEE 802.16e Mobile WiMAX applications using a highly efficient saturated Power Amplifier (PA). For the optimum H-EER operation – the PA has been designed to have a maximum PAE at the average Vds region by using 10 W (P3dB ) GaN High Electron Mobility Transistor.
Product Catalog
Sales Terms
Need information?
Buy Online
Find a Distributor
Stay Informed

Knowledge Center

RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.