| | | | | Yes | GaN on SiC | DC | 6 GHz | 2 W | 18 dB | 25% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 2 W | 18 dB | 25% | 28 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 2 W | 17 dB | 23% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 0.5 GHz | 2.4 GHz | 5 W | 20 dB | 47% | 50 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | 0.5 GHz | 2.7 GHz | 5 W | 20 dB | 47% | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 15 GHz | 6 W | >7 dB | 52% | 40 V | Packaged Discrete Transistor | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 6 W | >11 dB | 65% | 28 V | Evaluation Board | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 6 W | >11 dB | 65% | 28 V | Packaged Discrete Transistor | Plastic |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 6 W | >11 dB | 65% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 8 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | 3.5 GHz | 3.9 GHz | 10 W | >16 dB | 65% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 10 W | >16 dB | 65% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | No | GaN on SiC | DC | 6 GHz | 10 W | >14 dB | 65% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 15 W | 21 dB | 32% | 50 V | Packaged Discrete Transistor | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 15 W | 14.5 dB | 28% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | 17 dB | 28% | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | 17 dB | 28% | 50 V | Packaged MMIC | Flange |
| | | | | Yes | GaN on SiC | DC | 15 GHz | 25 W | 11 dB | 51% | 40 V | Packaged Discrete Transistor | Surface Mount |
| | | | | Yes | GaN on SiC | 3.4 GHz | 3.8 GHz | 25 W | >15 dB | 62% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | >15 dB | 62% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 25 W | 17 dB | 28% | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 1.2 GHz | 1.4 GHz | 30 W | 21 dB | 32% | 50 V | Evaluation Board | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 21 dB | 32% | 50 V | Packaged Discrete Transistor | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 16 dB | 70% | 50 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 1.8 GHz | 2.2 GHz | 30 W | 18 dB | 33% | 28 V | Evaluation Board | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 18 dB | 33% | 28 V | Packaged Discrete Transistor | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 10 dB | 25% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | 0.5 GHz | 2.7 GHz | 30 W | 16 dB | 70% | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 16 dB | 70% | 50 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 15 dB | 28% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 30 W | 15 dB | 28% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | 1.8 GHz | 2.2 GHz | 30 W | 21 dB | 32% | 50 V | Evaluation Board | Surface Mount |
| | | | | Yes | GaN on SiC | 1.8 GHz | 2.2 GHz | 30 W | 21 dB | 32% | 28 V | Evaluation Board | Surface Mount |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 35 W | 14 dB | 64% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 35 W | 14 dB | 64% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | No | GaN on SiC | DC | 6 GHz | 35 W | >13 dB | 60% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 4 GHz | 45 W | >14 dB | 55% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | No | GaN on SiC | DC | 4 GHz | 45 W | >12 dB | 55% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 4 GHz | 45 W | >14 dB | 55% | 28 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | 0.8 GHz | 2 GHz | 50 W | 16 dB | 53% | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 4 GHz | 50 W | 16 dB | 53% | 50 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 4 GHz | 50 W | 16 dB | 53% | 50 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 2.7 GHz | 60 W | 16.5 dB | 64% | 50 V | Packaged Discrete Transistor | Plastic |
| | | | | Yes | GaN on SiC | 0.5 GHz | 3 GHz | 80 W | 15 dB | 55% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 0.5 GHz | 3 GHz | 80 W | 15 dB | 55% | 28 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 0.5 GHz | 2.5 GHz | 90 W | >14 dB | 55% | 28 V | Evaluation Board | Push-Pull |
| | | | | Yes | GaN on SiC | 0.5 GHz | 2.5 GHz | 100 W | 17.5 dB | 55% | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 3 GHz | 100 W | 17.5 dB | 55% | 50 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 0.5 GHz | 2.5 GHz | 100 W | 17.5 dB | 55% | 50 V | Evaluation Board | Pill |
| | | | | Yes | GaN on SiC | DC | 3 GHz | 100 W | 17.5 dB | 55% | 50 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 8 GHz | 120 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die |
| | | | | No | GaN on SiC | DC | 6 GHz | 120 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die |
| | | | | No | GaN on SiC | DC | 3 GHz | 120 W | >15 dB | 70% | 28 V | Evaluation Board | Flange |
| | | | | No | GaN on SiC | 1.2 GHz | 1.4 GHz | 120 W | >15 dB | 70% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 1.8 GHz | 2.1 GHz | 120 W | 15 dB | 35% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 6 GHz | 170 W | 17 dB | 65% | 50 V | Discrete Bare Die | Die |
| | | | | Yes | GaN on SiC | 1.1 GHz | 1.3 GHz | 180 W | >15 dB | 70% | 28 V | Evaluation Board | Push-Pull |
| | | | | Yes | GaN on SiC | 0.96 GHz | 1.25 GHz | 200 W | 24 dB | 70% | 28 V / 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 2 GHz | 200 W | 24 dB | 70% | 28 V / 50 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 1.8 GHz | 2.1 GHz | 240 W | 15 dB | 33% | 28 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 1.6 GHz | 250 W | 18 dB | 77% | 50 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | DC | 1.6 GHz | 250 W | 18 dB | 77% | 50 V | Packaged Discrete Transistor | Pill |
| | | | | Yes | GaN on SiC | DC | 1.6 GHz | 250 W | 18 dB | 77% | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | DC | 3 GHz | 250 W | 21 dB | 75% | 50 V | Packaged Discrete Transistor | Push-Pull |
| | | | | Yes | LDMOS | 0.47 GHz | 0.806 GHz | 250 W | 19 dB | 26% | 50 V | Packaged Discrete Transistor | Earless |
| | | | | Yes | LDMOS | 0.47 GHz | 0.806 GHz | 250 W | 19 dB | 26% | 50 V | Packaged Discrete Transistor | Bolt Down |
| | | | | Yes | GaN on SiC | 1.7 GHz | 1.9 GHz | 250 W | 21 dB | 75% | 50 V | Evaluation Board | Push-Pull |
| | | | | Yes | GaN on SiC | DC | 4 GHz | 320 W | 19 dB | 65% | 50 V | Discrete Bare Die | Die |
| | | | | Yes | LDMOS | 1.2 GHz | 1.4 GHz | 350 W | 17 dB | 55% | 50 V | Packaged Discrete Transistor | Earless |
| | | | | Yes | LDMOS | 1.2 GHz | 1.4 GHz | 350 W | 17 dB | 55% | 50 V | Packaged Discrete Transistor | Bolt Down |
| | | | | Yes | GaN on SiC | 1.2 GHz | 1.4 GHz | 350 W | 18 dB | 71% | 50 V | Packaged Discrete Transistor | Earless |
| | | | | Yes | LDMOS | DC | 1.35 GHz | 350 W | 18 dB | 30% | 50 V | Packaged Discrete Transistor | Earless |
| | | | | Yes | LDMOS | DC | 1.35 GHz | 350 W | 18 dB | 30% | 50 V | Packaged Discrete Transistor | Bolt Down |
| | | | | Yes | GaN on SiC | 0.96 GHz | 1.215 GHz | 400 W | 19 dB | 70% | 50 V | Packaged Discrete Transistor | Earless |
| | | | | Yes | LDMOS | 0.96 GHz | 1.215 GHz | 450 W | 17.5 dB | 58% | 50 V | Packaged Discrete Transistor | Bolt Down |
| | | | | Yes | GaN on SiC | 1.2 GHz | 1.4 GHz | 500 W | 16 dB | 68% | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 1.2 GHz | 1.4 GHz | 500 W | 16 dB | 68% | 50 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 1.2 GHz | 1.4 GHz | 600 W | 20 dB | 63% | 50 V | Packaged Discrete Transistor | Bolt Down |
| | | | | Yes | GaN on SiC | 0.96 GHz | 1.215 GHz | 700 W | 20 dB | 70% | 50 V | Packaged Discrete Transistor | Earless |
| | | | | Yes | GaN on SiC | 0.96 GHz | 1.215 GHz | 700 W | 20 dB | 70% | 50 V | Packaged Discrete Transistor | Bolt Down |
| | | | | Yes | LDMOS | 1.2 GHz | 1.4 GHz | 700 W | 16 dB | 56% | 50 V | Packaged Discrete Transistor | Bolt Down |
| | | | | Yes | GaN on SiC | 0.9 GHz | 1.4 GHz | 800 W | 15 dB | 65% | 50 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | GaN on SiC | 1.2 GHz | 1.4 GHz | 800 W | 16 dB | 65% | 50 V | Evaluation Board | Flange |
| | | | | Yes | GaN on SiC | 1.2 GHz | 1.4 GHz | 800 W | 16 dB | 65% | 50 V | Packaged Discrete Transistor | Flange |
| | | | | Yes | LDMOS | 1.03 GHz | 1.09 GHz | 900 W | 18 dB | 65% | 50 V | Packaged Discrete Transistor | Bolt Down |
| | | | | Yes | GaN on SiC | 0.96 GHz | 1.4 GHz | 1400 W | 17 dB | 68% | 50 V | Packaged Discrete Transistor | Bolt Down |
| | | | | Yes | GaN on SiC | 0.96 GHz | 1.4 GHz | 1400 W | 17 dB | 68% | 50 V | Packaged Discrete Transistor | Bolt Down |