Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart

GTVA10700

High Power RF GaN on SiC HEMT 700 W; 50 V; 960 – 1215 MHz
Request Model Access
The GTVA107001EC is a 700-watt GaN on SiC high electron mobility transistor (HEMT) for use in the 960 to 1215 MHz frequency band. It features input matching; high efficiency; and thermally-enhanced packages; with bolt-down flange.

Products

GTVA10700

No filters selected, showing all 2 products

GTVA10700

Product SKU
Buy Online
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
GTVA107001FC-V1
Yes
GaN on SiC
0.96 GHz
1.215 GHz
700 W
20 dB
70%
50 V
Packaged Discrete Transistor
Earless
GTVA107001EC-V1
Yes
GaN on SiC
0.96 GHz
1.215 GHz
700 W
20 dB
70%
50 V
Packaged Discrete Transistor
Bolt Down
Features
  • Input matched
  • Typical pulsed CW performance (class AB); 1030 MHz; 50 V; 128 μs pulse width; 10% duty cycle; Output power P3dB = 890 W; Drain efficiency = 75%; Gain = 18 dB
  • Capable of withstanding a 10:1 load mismatch (all phase angles at 700 W peak power under pulse conditions: 50 V; 100 mA IDQ;128 μs pulse width; 10% duty cycle
  • Human Body Model Class IC (per ANSI/ESDA/JEDEC JS-001)
  • Pb-free and RoHS-compliant
Applications
  • Radar Amplifiers

Documents, Tools & Support

Documents

Document Type
Document Name
Data Sheets
Product Catalog
Sales Terms
Buy OnlineFind a Distributor

Knowledge Center

RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Improving Pulse Fidelity in RF Power Amplifiers

A radar system designer’s most coveted objectives are achieving a long range, adequate resolution to distinguish objects in close proximity to each other, and the ability to not only determine target velocities but target types in order to help differentiate friendlies from adversaries.A combination of both approaches is essential, and engineers can design for peak power points of the load-pull simulation while also paying attention to other parts of the circuit for baseband signal fidelity.
Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Instagram
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.