Contact
中文
Home
PTVA04250

PTVA04250

h-37248-4_1_4_2
High Power RF LDMOS FETs 250 W; 50 V; 470 – 806 MHz

The PTVA042502EC and PTVA042502FC LDMOS FETs are designed for use in power amplifier applications in the 470 MHz to 806 MHz frequency band. Features include high gain and thermally-enhanced package with bolt-down or earless flanges. Manufactured with Wolfspeed’s advanced LDMOS process; these devices provide excellent thermal performance and superior reliability.

Product SKU
Buy Online
Request Sample
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
PTVA042502EC-V1
Yes
LDMOS
0.47 GHz
0.806 GHz
250 W
19 dB
26%
50 V
Packaged Discrete Transistor
Bolt Down
PTVA042502FC-V1
Yes
LDMOS
0.47 GHz
0.806 GHz
250 W
19 dB
26%
50 V
Packaged Discrete Transistor
Earless
Product SKU
Buy Online
Request Sample
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
PTVA042502EC-V1
Yes
LDMOS
0.47 GHz
0.806 GHz
250 W
19 dB
26%
50 V
Packaged Discrete Transistor
Bolt Down
PTVA042502FC-V1
Yes
LDMOS
0.47 GHz
0.806 GHz
250 W
19 dB
26%
50 V
Packaged Discrete Transistor
Earless
Features
  • Input matched
  • Integrated ESD protection
  • Human Body Model Class 1C (per ANSI/ESDA/JEDEC JS-001)
  • Low thermal resistance
  • RoHS compliant
  • Capable of withstanding a 10:1 VSWR at 55W average power under DVB-T signal condition
Applications
  • Power Amplifiers in the 470 – 806 MHz frequency band
Apply Filters
Document Type
Document Name
Data Sheets
Product Catalog
Sales Terms
Document Type
Document Name
Data Sheets
Product Catalog
Sales Terms
Need information?
Ready to buy?
Find a Distributor
Want to keep in touch?

Knowledge Center

View All
pulse-fidelity-article
Aerospace

Recommendations for Improving Pulse Fidelity in RF Power Amplifiers

Join Scott Blum, RF Applications Engineer with Wolfspeed as he discusses how to design areas of a pulsed amplifier circuit to achieve a high degree of pulse fidelity. Also, what parts of the amplifier circuit help or hurt the pulse fidelity and how the parts of the amplifier circuit are best designed.
Register Now 
 Webinars
hero image_
Aerospace

GaN on SiC Range and Thermal Awareness Eases X-Band Radar Design

As the need for smaller and higher performing radar systems is increasing, GaN on SiC has become the technology of choice for next generation radar systems. This article will discuss GaN on SiC MMIC solutions to thermal concerns for next generation radar systems during continuous wave (CW) operation.
Continue Reading 
 Technical Articles
dynamic-ft-img
Communications Infrastructure

Resolving mMIMO PA Design Challenges

Massive multiple-input-multiple output (mMIMO) system designers are being challenged to improve system efficiency. Balancing wideband linearity with efficiency is a requirement to fit the size, weight, and power requirements of mMIMO systems. View the whitepaper from Wolfspeed and Analog Devices.
Continue Reading 
 White Paper
Wolfspeed Logo
FacebookTwitterLinkedInYouTube
  • Contact
  • Where to Buy
  • Document Library
  • Knowledge Center
  • News
  • Events
  • Privacy Policy
  • Terms of Use
Copyright © 2021 Wolfspeed, Inc.