RF
S-Band
Wolfspeed’s GaN on SiC solutions are well suited for pulsed and CW S-band applications. With a variety of power levels, high gain/stage and high power-added efficiency, Wolfspeed’s solutions support continuous improvements in SWAP-C benchmarks. Thereby driving the next generation of radar systems in areas such as air traffic control, weather radar, and shipborne radars.
Apply Filters
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Yes | GaN on SiC | DC | 6 GHz | 2 W | 18 dB | NA | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 2 W | 18 dB | 25% | 28 V | Packaged MMIC | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 2 W | 17 dB | NA | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 2 W | 17 dB | 23% | 28 V | Packaged MMIC | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 2 W | 17 dB | 30% | 28 V | MMIC Bare Die | Die | |||||
Yes | GaN on SiC | 0.5 GHz | 2.4 GHz | 5 W | 20 dB | 47% | 50 V | Packaged MMIC | Flange | |||||
Yes | GaN on SiC | 0.5 GHz | 2.7 GHz | 5 W | 20 dB | NA | 50 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | DC | 15 GHz | 6 W | >7 dB | 52% | 40 V | Packaged Discrete Transistor | Surface Mount | |||||
Yes | GaN on SiC | DC | 6 GHz | 6 W | >11 dB | NA | 28 V | Evaluation Board | Surface Mount | |||||
Yes | GaN on SiC | 2 GHz | 6 GHz | 6 W | >11 dB | NA | 28 V | Evaluation Board | Pill | |||||
Yes | GaN on SiC | DC | 6 GHz | 6 W | >11 dB | 65% | 28 V | Packaged Discrete Transistor | Plastic | |||||
Yes | GaN on SiC | DC | 6 GHz | 6 W | >11 dB | 65% | 28 V | Packaged Discrete Transistor | Pill | |||||
Yes | GaN on SiC | DC | 18 GHz | 6 W | 17 dB | 60% | 40 V | Discrete Bare Die | Die | |||||
Yes | GaN on SiC | DC | 6 GHz | 8 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die | |||||
Yes | GaN on SiC | 3.5 GHz | 3.9 GHz | 10 W | >16 dB | NA | 28 V | Evaluation Board | Flange | |||||
No | GaN on SiC | 3.5 GHz | 3.9 GHz | 10 W | >14 dB | NA | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 10 W | >16 dB | 65% | 28 V | Packaged Discrete Transistor | Flange | |||||
No | GaN on SiC | DC | 6 GHz | 10 W | >14 dB | 65% | 28 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 10 W | >16 dB | 65% | 28 V | Packaged Discrete Transistor | Pill | |||||
No | GaN on SiC | DC | 6 GHz | 10 W | >14 dB | 65% | 28 V | Packaged Discrete Transistor | Pill | |||||
Yes | GaN on SiC | 2.7 GHz | 3.5 GHz | 15 W | 33 dB | 50% | 50 V | Packaged MMIC | Plastic | |||||
Yes | GaN on SiC | DC | 6 GHz | 15 W | 21 dB | 32% | 50 V | Packaged Discrete Transistor | Surface Mount | |||||
Yes | GaN on SiC | 2.3 GHz | 2.7 GHz | 15 W | 14.5 dB | NA | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 15 W | 14.5 dB | 28% | 28 V | Packaged Discrete Transistor | Pill | |||||
Yes | GaN on SiC | DC | 8 GHz | 15 W | >12 dB | 70% | 28 V | Discrete Bare Die | Die | |||||
No | GaN on SiC | DC | 6 GHz | 15 W | 14.5 dB | 28% | 28 V | Packaged Discrete Transistor | Flange | |||||
No | GaN on SiC | DC | 6 GHz | 15 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die | |||||
Yes | GaN on SiC | 2.7 GHz | 3.5 GHz | 15 W | 32 dB | 45% | 50 V | MMIC Bare Die | ||||||
Yes | GaN on SiC | DC | 6 GHz | 25 W | 17 dB | NA | 50 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 25 W | 17 dB | 28% | 50 V | Packaged MMIC | Flange | |||||
Yes | GaN on SiC | DC | 15 GHz | 25 W | 11 dB | 51% | 40 V | Packaged Discrete Transistor | Surface Mount | |||||
Yes | GaN on SiC | 3.4 GHz | 3.8 GHz | 25 W | >15 dB | NA | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | 2.5 GHz | 6 GHz | 25 W | 24 dB | 31% | 28 V | Packaged MMIC | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 25 W | >15 dB | 62% | 28 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | 2.5 GHz | 6 GHz | 25 W | 24 dB | NA | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 25 W | 17 dB | NA | 50 V | Evaluation Board | Flange | |||||
No | GaN on SiC | DC | 6 GHz | 25 W | >13 dB | 62% | 28 V | Packaged Discrete Transistor | Pill | |||||
Yes | GaN on SiC | DC | 6 GHz | 25 W | >15 dB | 64% | 28 V | Packaged Discrete Transistor | Pill | |||||
No | GaN on SiC | DC | 6 GHz | 25 W | >13 dB | 62% | 28 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | DC | 18 GHz | 25 W | 17 dB | 60% | 40 V | Discrete Bare Die | Die | |||||
Yes | GaN on SiC | DC | 6 GHz | 25 W | 17 dB | 28% | 50 V | Packaged MMIC | Flange | |||||
Yes | GaN on SiC | 2.5 GHz | 6 GHz | 25 W | 24 dB | 31% | 28 V | MMIC Bare Die | Die | |||||
Yes | GaN on SiC | DC | 6 GHz | 25 W | 18 dB | 33% | 50 V | MMIC Bare Die | Die | |||||
Yes | GaN on SiC | 2.7 GHz | 3.5 GHz | 30 W | 32 dB | 45% | 50 V | Discrete Bare Die | Surface Mount | |||||
Yes | GaN on SiC | 2.5 GHz | 2.7 GHz | 30 W | 21 dB | NA | 50 V | Evaluation Board | Surface Mount | |||||
Yes | GaN on SiC | DC | 6 GHz | 30 W | 21 dB | 32% | 50 V | Packaged Discrete Transistor | Surface Mount | |||||
Yes | GaN on SiC | DC | 6 GHz | 30 W | 16 dB | 70% | 50 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | 1.8 GHz | 2.2 GHz | 30 W | 18 dB | NA | 28 V | Evaluation Board | Surface Mount | |||||
Yes | GaN on SiC | DC | 6 GHz | 30 W | 18 dB | 33% | 28 V | Packaged Discrete Transistor | Surface Mount | |||||
Yes | GaN on SiC | DC | 6 GHz | 30 W | 10 dB | 25% | 28 V | Packaged Discrete Transistor | Pill | |||||
Yes | GaN on SiC | 0.5 GHz | 2.7 GHz | 30 W | 16 dB | NA | 50 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 30 W | 16 dB | 70% | 50 V | Packaged Discrete Transistor | Pill | |||||
Yes | GaN on SiC | DC | 6 GHz | 30 W | 15 dB | NA | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 30 W | 15 dB | 28% | 28 V | Packaged Discrete Transistor | Pill | |||||
Yes | GaN on SiC | 1.8 GHz | 2.2 GHz | 30 W | 21 dB | NA | 50 V | Evaluation Board | Surface Mount | |||||
Yes | GaN on SiC | 1.8 GHz | 2.2 GHz | 30 W | 21 dB | NA | 28 V | Evaluation Board | Surface Mount | |||||
Yes | GaN on SiC | 2.5 GHz | 2.7 GHz | 30 W | 21 dB | NA | 28 V | Evaluation Board | Surface Mount | |||||
Yes | GaN on SiC | DC | 8 GHz | 30 W | 16.5 dB | 65% | 28 V | Discrete Bare Die | Die | |||||
Yes | GaN on SiC | DC | 6 GHz | 30 W | 10 dB | 25% | 28 V | Packaged Discrete Transistor | Flange | |||||
No | GaN on SiC | DC | 6 GHz | 30 W | 15 dB | 28% | 28 V | Packaged Discrete Transistor | Flange | |||||
No | GaN on SiC | DC | 6 GHz | 30 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die | |||||
Yes | GaN on SiC | 2.7 GHz | 3.5 GHz | 30 W | 30 dB | 45% | 50 V | Discrete Bare Die | Die | |||||
Yes | GaN on SiC | 2 GHz | 6 GHz | 35 W | 30 dB | 30% | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | 2 GHz | 6 GHz | 35 W | 30 dB | 30% | 28 V | Packaged MMIC | Flange | |||||
Yes | GaN on SiC | 2 GHz | 6 GHz | 35 W | 27 dB | NA | 28 V | Evaluation Board | Flange | |||||
No | GaN on SiC | 3.3 GHz | 3.7 GHz | 35 W | >13 dB | NA | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 35 W | 14 dB | NA | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 35 W | 14 dB | 64% | 28 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | 2 GHz | 6 GHz | 35 W | 27 dB | 35% | 28 V | Packaged MMIC | Flange | |||||
No | GaN on SiC | DC | 6 GHz | 35 W | >13 dB | 60% | 28 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | DC | 6 GHz | 35 W | 14 dB | 64% | 28 V | Packaged Discrete Transistor | Pill | |||||
Yes | GaN on SiC | 2 GHz | 6 GHz | 35 W | 29 dB | 42% | 28 V | MMIC Bare Die | Die | |||||
Yes | GaN on SiC | DC | 6 GHz | 40 W | 65% | 50 V | Discrete Bare Die | Die | ||||||
No | GaN on SiC | 2.3 GHz | 2.7 GHz | 45 W | >12 dB | NA | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | 2.3 GHz | 2.7 GHz | 45 W | >14 dB | NA | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | DC | 4 GHz | 45 W | >14 dB | 55% | 28 V | Packaged Discrete Transistor | Flange | |||||
No | GaN on SiC | DC | 4 GHz | 45 W | >12 dB | 55% | 28 V | Packaged Discrete Transistor | Pill | |||||
Yes | GaN on SiC | DC | 4 GHz | 45 W | >14 dB | 55% | 28 V | Packaged Discrete Transistor | Pill | |||||
Yes | GaN on SiC | DC | 8 GHz | 45 W | 15 dB | 65% | 28 V | Discrete Bare Die | Die | |||||
No | GaN on SiC | DC | 4 GHz | 45 W | >12 dB | 55% | 28 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | DC | 4 GHz | 50 W | 16 dB | 53% | 50 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | DC | 4 GHz | 50 W | 16 dB | 53% | 50 V | Packaged Discrete Transistor | Pill | |||||
Yes | GaN on SiC | DC | 2.7 GHz | 60 W | 16.5 dB | 64% | 50 V | Packaged Discrete Transistor | Plastic | |||||
Yes | GaN on SiC | 2.5 GHz | 2.7 GHz | 60 W | 16.5 dB | NA | 50 V | Evaluation Board | Plastic | |||||
Yes | GaN on SiC | DC | 8 GHz | 60 W | >12 dB | 70% | 28 V | Discrete Bare Die | Die | |||||
No | GaN on SiC | DC | 4 GHz | 60 W | 14 dB | 27% | 28 V | Packaged Discrete Transistor | Flange | |||||
No | GaN on SiC | DC | 6 GHz | 60 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die | |||||
Yes | GaN on SiC | 3.1 GHz | 3.5 GHz | 60 W | 12 dB | 60% | 28 V | Packaged Discrete Transistor | Pill | |||||
Yes | GaN on SiC | DC | 18 GHz | 70 W | 17 dB | 60% | 40 V | Discrete Bare Die | Die | |||||
Yes | GaN on SiC | 3.1 GHz | 3.5 GHz | 75 W | 20 dB | 55% | 50 V | Packaged MMIC | ||||||
Yes | GaN on SiC | DC | 6 GHz | 75 W | >7 dB | 65% | 50 V | Discrete Bare Die | Die | |||||
Yes | GaN on SiC | 2.7 GHz | 3.5 GHz | 75 W | 29 dB | 57% | 28 V | Packaged MMIC | Flange | |||||
Yes | GaN on SiC | 2.7 GHz | 3.5 GHz | 75 W | 28 dB | 61% | 28 V | MMIC Bare Die | Die | |||||
Yes | GaN on SiC | 2.7 GHz | 3.5 GHz | 75 W | 29 dB | NA | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | 2.7 GHz | 3.8 GHz | 80 W | 34 dB | NA | 50 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | 2.7 GHz | 3.8 GHz | 80 W | 34 dB | 54% | 50 V | Packaged MMIC | Flange | |||||
Yes | GaN on SiC | 0.5 GHz | 3 GHz | 80 W | 15 dB | NA | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | 0.5 GHz | 3 GHz | 80 W | 15 dB | 55% | 28 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | 0.5 GHz | 2.5 GHz | 90 W | >14 dB | NA | 28 V | Evaluation Board | Push-Pull | |||||
Yes | GaN on SiC | DC | 4 GHz | 90 W | >14 dB | 55% | 28 V | Packaged Discrete Transistor | Push-Pull | |||||
Yes | GaN on SiC | 0.5 GHz | 2.5 GHz | 100 W | 17.5 dB | NA | 50 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | DC | 3 GHz | 100 W | 17.5 dB | 55% | 50 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | 0.5 GHz | 2.5 GHz | 100 W | 17.5 dB | NA | 50 V | Evaluation Board | Pill | |||||
Yes | GaN on SiC | DC | 3 GHz | 100 W | 17.5 dB | 55% | 50 V | Packaged Discrete Transistor | Pill | |||||
Yes | GaN on SiC | DC | 8 GHz | 120 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die | |||||
No | GaN on SiC | DC | 6 GHz | 120 W | >12 dB | 65% | 28 V | Discrete Bare Die | Die | |||||
Yes | GaN on SiC | 3.1 GHz | 3.5 GHz | 120 W | 12.8 dB | 62% | 50 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | 1.8 GHz | 2.1 GHz | 120 W | 15 dB | NA | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | 1.8 GHz | 2.3 GHz | 120 W | 15 dB | 35% | 28 V | Packaged Discrete Transistor | Flange | |||||
No | GaN on SiC | DC | 2.5 GHz | 120 W | 21 dB | 35% | 28 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | DC | 3 GHz | 120 W | >15 dB | 70% | 28 V | Packaged Discrete Transistor | Pill | |||||
Yes | GaN on SiC | 2.9 GHz | 3.5 GHz | 150 W | Packaged MMIC | |||||||||
Yes | GaN on SiC | 2.9 GHz | 3.5 GHz | 150 W | 13.5 dB | NA | Evaluation Board | Flange | ||||||
Yes | GaN on SiC | 2.9 GHz | 3.5 GHz | 150 W | 13.5 dB | 50% | 50 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | 2.9 GHz | 3.5 GHz | 150 W | 13.5 dB | 50% | 50 V | Packaged Discrete Transistor | Pill | |||||
Yes | GaN on SiC | DC | 6 GHz | 170 W | 17 dB | 65% | 50 V | Discrete Bare Die | Die | |||||
Yes | GaN on SiC | 2.7 GHz | 3.1 GHz | 180 W | 15 dB | 70% | 50 V | Packaged Discrete Transistor | Earless | |||||
Yes | GaN on SiC | 2.7 GHz | 3.1 GHz | 180 W | 15 dB | 70% | 50 V | Packaged Discrete Transistor | Earless | |||||
Yes | GaN on SiC | DC | 3 GHz | 180 W | >15 dB | 70% | 28 V | Packaged Discrete Transistor | Push-Pull | |||||
Yes | GaN on SiC | 1.8 GHz | 2.1 GHz | 240 W | 15 dB | NA | 28 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | 1.8 GHz | 2.3 GHz | 240 W | 15 dB | 33% | 28 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | 3.1 GHz | 3.5 GHz | 240 W | 11.6 dB | 57% | 28 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | 2.7 GHz | 3.1 GHz | 240 W | 12 dB | 60% | 28 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | DC | 4 GHz | 320 W | 19 dB | 65% | 50 V | Discrete Bare Die | Die | |||||
Yes | GaN on SiC | 2.75 GHz | 3.75 GHz | 400 W | >10 dB | 55% | 50 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | 2.9 GHz | 3.5 GHz | 400 W | 11 dB | NA | 50 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | 2.9 GHz | 3.5 GHz | 400 W | 11 dB | 60% | 50 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | 2.7 GHz | 3.1 GHz | 500 W | 13 dB | >65% | 50 V | Evaluation Board | Flange | |||||
Yes | GaN on SiC | 2.7 GHz | 3.1 GHz | 500 W | 13 dB | >65% | 50 V | Packaged Discrete Transistor | Flange | |||||
Yes | GaN on SiC | 2.9 GHz | 3.5 GHz | 500 W | 12 dB | 60% | 50 V | Packaged Discrete Transistor | Flange | |||||