Contact
中文
Home
CMPA2935150S

CMPA2935150S

150W; 2.9 - 3.5 GHz; GaN MMIC

The CMPA2935150S is a high power two-stage MMIC housed in a QFN package allowing for compact module designs and easy assembly. The device is capable of 150W of pulsed output power.

Product SKU
Buy Online
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Form
Package Type
CMPA2935150S
Yes
GaN on SiC
2.9 GHz
3.5 GHz
150 W
Packaged MMIC
Features
  • High Power Added Efficiency
  • 190 W Typical PSAT
  • High Breakdown Voltage
  • High Temperature Operation
Applications
  • Civil and Military Pulsed Radar Amplifiers
Apply Filters
Document Type
Document Name
Design Files
Product Catalog
Sales Terms
Need information?
Buy Online
Find a Distributor
Stay Informed

Knowledge Center

View All
RF
|
Radar / Avionics

Improving Pulse Fidelity in RF Power Amplifiers

A radar system designer’s most coveted objectives are achieving a long range, adequate resolution to distinguish objects in close proximity to each other, and the ability to not only determine target velocities but target types in order to help differentiate friendlies from adversaries.A combination of both approaches is essential, and engineers can design for peak power points of the load-pull simulation while also paying attention to other parts of the circuit for baseband signal fidelity.
Continue Reading 
 Technical Articles
Wolfspeed Logo
FacebookTwitterLinkedInYouTube
  • Contact
  • Where to Buy
  • Document Library
  • Knowledge Center
  • News
  • Events
  • Privacy Policy
  • Terms of Use
Copyright © 2022 Wolfspeed, Inc.