Skip to Main Content
Contact
浏览产品 (中文)

GTRA214602FC-V1

High Power RF GaN on SiC HEMT; 490 W; 48 V; 2110 – 2170 MHz

The GTRA214602FC is a 490-watt (P3dB) GaN on SiC high electron mobility transistor (HEMT) designed for use in multi-standard cellular power amplifier applications. It features input matching; high efficiency; and a thermally-enhanced package with earless flange.

Products

GTRA214602FC-V1

No filters selected, showing all 1 products

GTRA214602FC-V1

Product SKU
Buy Online
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
P3dB Output Power
Gain
Efficiency
Operating Voltage
Package Type
GTRA214602FC-V1
Yes
GaN on SiC
2.11 GHz
2.17 GHz
490 W
14.4 dB
59%
48 V
Earless
Features
  • GaN on SiC HEMT technology
  • Input matched
  • Asymmetric Doherty design
    • Main: P3dB = 170 W Typ
    • Peak: P3dB = 350 W Typ
  • Typical pulsed CW performance: 16 μs pulse width; 10% duty cycle; 2140 MHz; 48 V; Doherty fixture
    • Gain = 15 dB @ 49 dBm
    • Efficiency = 59% @ 49 dBm
    • Output power at P3dB = 490 W

Documents, Tools & Support

Documents

Apply Filters
Document Type
Document Name
Application Notes
Data Sheets
Reference Designs
Product Catalog
Sales Terms
Need information?
Buy Online
Find a Distributor
Stay Informed

Knowledge Center

View All
RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.