Features
Typical Pulsed CW performance, 1880 MHz, 48 V, 10 μs pulse width, 10% duty cycle, combined outputs
- Output power at P4dB = 440 W
- Efficiency at P4dB = 70.9%
The GTRB184402FC is a 440-watt (P4dB) GaN on SiC high electron mobility transistor (HEMT) designed for use in multi-standard cellular power amplifier applications. It features high efficiency, and a thermally-enhanced package with earless flange.
Product SKU | Buy Online | Data Sheet | Recommended For New Design? | Technology | Frequency Min | Frequency Max | P3dB Output Power | Gain | Efficiency | Operating Voltage | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|
GTRB184402FC-V1 New | Yes | GaN on SiC | 1.805 GHz | 1.88 GHz | 440 W | 16.7 dB | 56.3% | 48 V | Earless |
Typical Pulsed CW performance, 1880 MHz, 48 V, 10 μs pulse width, 10% duty cycle, combined outputs
Document Type | Document Name |
---|---|
Application Notes | |
Product Catalog | |
Sales Sheets & Flyers | |
Sales Terms |