Features
- GaN on SiC HEMT Technology
- Asymmetric Doherty Design
- Pout(avg): 47.5 dBm
- Pout(3dB): 56.4 dBm
- Pb-free and RoHS compliant
Preliminary Information:
The GTRB384608FC is a 440-watt (P3dB), GaN on SiC high electron mobility transistor (HEMT) designed for use in frequency band n78 cellular amplifiers applications.
Product SKU | Buy Online | Data Sheet | Recommended For New Design? | Technology | Frequency Min | Frequency Max | P3dB Output Power | Gain | Efficiency | Operating Voltage | Package Type | Design Files |
---|---|---|---|---|---|---|---|---|---|---|---|---|
GTRB384608FC-V1 New | Yes | GaN on SiC | 3.3 GHz | 3.8 GHz | 440 W | 12.3 dB | 41 % | 48 V | Earless |
Document Type | Document Name |
---|---|
Application Notes | |
Product Catalog | |
Sales Sheets & Flyers | |
Sales Terms |