Continue Reading
Technical ArticlesPTFB09090

High Power RF LDMOS FET 90 W; 28 V; 920 – 960 MHz
DISCONTINUED
The PTFB090901EA and PTFB090901FA are 90-watt LDMOS FETs intended for use in multi-standard cellular power amplifier applications in the 920 to 960 MHz frequency band. Features include input and output matching; high gain and thermally-enhanced packages. Manufactured with Wolfspeed’s advanced LDMOS process; these devices provide excellent thermal performance and superior reliability.
PTFB09090
Product SKU | Buy Online | Recommended For New Design? | Technology | Frequency Min | Frequency Max | P3dB Output Power | Efficiency | Operating Voltage | Package Type |
---|---|---|---|---|---|---|---|---|---|
PTFB09090 | Yes | LDMOS | 0.92 GHz | 0.96 GHz | 90 W | 40% | 28 V | Bolt Down, Earless |
- Technical & Sales Documents
- Tools & Support
Documents
Apply Filters
Document Type | Document Name |
---|---|
Application Notes | |
Product Catalog | |
Sales Sheets & Flyers | |
Sales Terms |
Knowledge Center
Wolfspeed RF GaN meets 5G demands on PA design
Wolfspeed GaN on SiC products can replace inefficient silicon parts in 5G cellular transmitter amplifiers, achieving higher linearization, greater power density and improved thermal conductivity.
Continue Reading
Technical ArticlesResolving mMIMO PA Design Challenges
Massive multiple-input-multiple output (mMIMO) system designers are being challenged to improve system efficiency. Balancing wideband linearity with efficiency is a requirement to fit the size, weight, and power requirements of mMIMO systems. View the whitepaper from Wolfspeed and Analog Devices.
Continue Reading
White Paper