Continue Reading
Technical ArticlesPTGA090304MD-V2

Wideband LDMOS Two-stage Integrated Power Amplifier 2 X 15 W; 48 V; 575 – 960 MHz
The PTGA090304MD is a wideband; two-stage; LDMOS integrated power amplifier. Fabricated with Wolfspeed’s 50 V LDMOS process; it incorporates internal matching for operation from 575 MHz to 960 MHz; and dual independent outputs of 15 W each. It is available in a 14-lead plastic overmold package with gull wing leads.
PTGA090304MD-V2
Product SKU | Buy Online | Data Sheet | Recommended For New Design? | Technology | Frequency Min | Frequency Max | P3dB Output Power | Gain | Efficiency | Operating Voltage | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|
PTGA090304MD-V2 | Yes | LDMOS | 0.5 GHz | 1 GHz | 30 W | 32 dB | 19% | 48 V | Surface Mount |
- Technical & Sales Documents
Documents
Apply Filters
Document Type | Document Name |
---|---|
Application Notes | |
Data Sheets | |
Reference Designs | |
Reference Designs | |
Product Catalog |
Knowledge Center
Wolfspeed RF GaN meets 5G demands on PA design
Wolfspeed GaN on SiC products can replace inefficient silicon parts in 5G cellular transmitter amplifiers, achieving higher linearization, greater power density and improved thermal conductivity.
Continue Reading
Technical ArticlesResolving mMIMO PA Design Challenges
Massive multiple-input-multiple output (mMIMO) system designers are being challenged to improve system efficiency. Balancing wideband linearity with efficiency is a requirement to fit the size, weight, and power requirements of mMIMO systems. View the whitepaper from Wolfspeed and Analog Devices.
Continue Reading
White Paper