Continue Reading
Technical ArticlesPTMC210404MD-V2

Wideband LDMOS Two-stage Integrated Power Amplifier 2 x 20 W; 28 V; 1805 – 2200 MHz
The PTMC210204MD is a wideband; two-stage LDMOS integrated amplifier intended for wideband driver applications. It has internal matching for operation from 1805 to 2200 MHz. It features on-chip matching high efficiency; and dual independent outputs with 20 W of output power each. It is available in a 14-lead plastic overmold package with gull wing leads.
PTMC210404MD-V2
Product SKU | Buy Online | Data Sheet | Recommended For New Design? | Technology | Frequency Min | Frequency Max | P3dB Output Power | Gain | Efficiency | Operating Voltage | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|
PTMC210404MD-V2 | Yes | LDMOS | 1.8 GHz | 2.2 GHz | 37 W | 30 dB | 18.5% | 28 V | Surface Mount |
- Technical & Sales Documents
- Compliance
Documents
Apply Filters
Document Type | Document Name |
---|---|
Data Sheets | |
Reference Designs | |
Product Catalog |
Knowledge Center
Wolfspeed RF GaN meets 5G demands on PA design
Wolfspeed GaN on SiC products can replace inefficient silicon parts in 5G cellular transmitter amplifiers, achieving higher linearization, greater power density and improved thermal conductivity.
Continue Reading
Technical ArticlesResolving mMIMO PA Design Challenges
Massive multiple-input-multiple output (mMIMO) system designers are being challenged to improve system efficiency. Balancing wideband linearity with efficiency is a requirement to fit the size, weight, and power requirements of mMIMO systems. View the whitepaper from Wolfspeed and Analog Devices.
Continue Reading
White Paper