Features
- 40 W Typical PSAT
- Operation up to 28 V
- High Breakdown Voltage
- High Temperature Operation
Wolfspeed’s CMPA801B030 family of X-band MMIC amplifiers operate over the 7.9 – 11 GHz frequency range supporting satellite communications along with both civil and defense-related radar applications. Generating 40W of typical output power; with >20dB of large-signal gain and 40% power-added efficiency; this product family offers high performance across various platforms providing the user flexibility to integrate the right product into their system architecture.
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CMPA801B030F-AMP | Yes | GaN on SiC | 8 GHz | 11 GHz | 30 W | 16 dB | NA | 28 V | Evaluation Board | Flange | ||||
CMPA801B030S | Yes | GaN on SiC | 7.9 GHz | 11 GHz | 40 W | 27 dB | 40% | 28 V | Packaged MMIC | Plastic | ||||
CMPA801B030D1 | Yes | GaN on SiC | 8 GHz | 11 GHz | 40 W | 28 dB | 42% | 28 V | MMIC Bare Die | Die | ||||
CMPA801B030F | No | GaN on SiC | 8 GHz | 11 GHz | 30 W | 16 dB | 36% | 28 V | Packaged MMIC | Flange | ||||
CMPA801B030F1 | Yes | GaN on SiC | 8 GHz | 12 GHz | 35 W | 19 dB | 36% | 28 V | Packaged MMIC | Flange |
Document Type | Document Name |
---|---|
Data Sheets | |
Data Sheets | |
Data Sheets | |
Data Sheets | |
Design Files | |
Design Files | |
Design Files | |
S-parameters | |
S-parameters | |
Technical Papers & Articles | by Raymond S. Pengelly – Simon M. Wood – James W. Milligan – Scott T. Sheppard – and William L. Pribble
|
Technical Papers & Articles | by Jeremy K. Fisher – Donald A. Gajewski – Thomas J. Smith
|
Technical Papers & Articles | |
Product Catalog | |
Sales Terms |