Skip to Main Content
Contact
English
  • English
  • 简体中文
  • 繁體中文
View Cart

CMPA851A050

Product image of Wolfspeed's CMPA851A050S 8.5 - 10.5 GHz, 80 W GaN MMIC HPA
Product image of Wolfspeed's CMPA851A050S 8.5 - 10.5 GHz, 80 W GaN MMIC HPA
8.5 - 10.5 GHz GaN MMIC HPA

Wolfspeed’s CMPA851A050 MMIC HPA family supports up to 80 W utilizing Wolfspeed’s high performance, 0.15um GaN on SiC production process. The product family operates from 8.5-10.5 GHz and supports both defense and commercial-related radar applications. The CMPA851A050 family supports up to 80 W of saturated output power with 29 dB of large signal gain and is offered in various package platforms. Pulsed and CW are both available operating conditions depending on the package selection.

The CMPA851A050 family offers bare die, SMT and flange package solutions allowing the user to optimize their SWAP-C analsysis in meeting next generation requirements.

Products

CMPA851A050

No filters selected, showing all 5 products

CMPA851A050

Product SKU
Buy Online
Request Sample
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CMPA851A050S-AMP1
New
Yes
GaN on SiC
8.5 GHz
10.5 GHz
80 W
29 dB
28 V
Packaged MMIC
Surface Mount
CMPA851A050S
New
Yes
GaN on SiC
8.5 GHz
10.5 GHz
80 W
29 dB
28 V
Packaged MMIC
Surface Mount
CMPA851A050D
New
Yes
GaN on SiC
8.5 GHz
10.5 GHz
80 W
29 dB
28 V
MMIC Bare Die
Die
CMPA851A050F-AMP
New
Yes
GaN on SiC
8.5 GHz
10.5 GHz
50 W
29 dB
28 V
Packaged MMIC
Flange
CMPA851A050F
New
Yes
GaN on SiC
8.5 GHz
10.5 GHz
50 W
29 dB
28 V
Packaged MMIC
Flange
Features
  • Superior Overall Performance
  • Pulsed and CW Operation
  • Environmental Protection
Benefits
  • High SWAP-C Analysis
  • Superior Thermal Management
  • Automated Assembly
Applications
  • Defense and Commercial Radar Systems

Documents, Tools & Support

Documents

Document Type
Document Name
Application Notes
Application Notes
Product Catalog
Sales Terms
Buy OnlineFind a Distributor

Knowledge Center

View All
RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Instagram
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.